(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ultra-Small Basic Switch [D2F] (Part Number)

Ultra-Small Basic Switch [D2F]

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ultra-Small Basic Switch [D2F]
  • Ultra-Small Basic Switch [D2F]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      64₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra compact basic switch with abundant terminal variation.
· High accuracy, high durability due to 2-spring division structure.
· Integral molded terminal with no creeping up of flux.
· Independent terminal, angle terminal are prepared for print board terminal.
· 2-forms of solder terminal also available

 
Part Number
D2F-L2-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Material Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator type Specification of Terminal Details Type Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

₹ 157.00

1 Piece(s) Same day Lever Shape (push)125Roller Lever30--25~85UL / CSA~10.55Silver alloy1003-12.7AC/DCHinge/Roller/Lever TypeSoldering small terminal-0.78-

Loading...

  1. 1

Basic Information

Protection Structure IEC IP40 Body Material Thermoplastic Contact Type Single Pole Double Throw
Contact Point Type Crossbar Mechanical Life(10,000 times) 100 Main Body External Dimension, Width W(mm) 5.8

Please check the type/dimensions/specifications of the part D2F-L2-D in the Ultra-Small Basic Switch [D2F] series.

Product variants

Part Number
D2F-01-T
D2F-01F
D2F-01F-D
D2F-L3
D2F-L3-D
D2F-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Material Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator type Specification of Terminal Details Type Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

₹ 136.00

1 Piece(s) 7 Day(s) Plunger Type--30Top Plunger-40~85-~20.5Gold alloy2000.1512.7DCPin push button typeIndependent terminal for printed circuit board-1.47General form

₹ 73.00

1 Piece(s) Same day

Stock

Plunger Type--30Top Plunger-25~85UL / CSA~10.5Gold alloy2000.1-12.7DCPin push button typePrinted circuit board terminal (straight type)-0.74-

₹ 106.00

1 Piece(s) Same day

Stock

Plunger Type--30Top Plunger-25~85UL / CSA~10.5Gold alloy2000.1-12.7DCPin push button typeSoldering small terminal-0.74-

₹ 157.00

1 Piece(s) Same day

Stock

Lever Shape (push)125-30--25~85UL / CSA~10.5Silver alloy1003-12.7AC/DCSimulated hinge lever type (R1.3)Printed circuit board terminal (straight type)-0.78-

₹ 131.00

1 Piece(s) Same day

Stock

Lever Shape (push)125-30--25~85UL / CSA~10.5Silver alloy1003-12.7AC/DCSimulated hinge lever type (R1.3)Soldering small terminal-0.78-

₹ 116.47

1 Piece(s) 5 Day(s) Plunger Type125-30Top Plunger-25~85UL / CSA~20.5Silver alloy2003-12.7AC/DCPin push button typeIndependent terminal for printed circuit board-1.47-