(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ultra Small Basic Switch [SS] (Part Number)

Ultra Small Basic Switch [SS]

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ultra Small Basic Switch [SS]
  • Ultra Small Basic Switch [SS]
  • Ultra Small Basic Switch [SS]
  • Ultra Small Basic Switch [SS]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      93₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Best-selling switch from Omron (high durability of 30,000,000 times).
· Ultra compact basic switch with thoroughly investigated reliability and safety.
· Best-selling micro switch of Omron with abundant variations from 0.1 A to 10.1 A.
· According to the operating force specification, abundant series according to the application from low operation load to high operation load.
· A high durability of 30,000,000 times by using stable two spring division structure

 
Part Number
SS-5GL(VDE)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

₹ 185.22

1 Piece(s) 5 Day(s) or more Lever Shape (push)125[Hinge Lever] Hinge Lever--UL / CSA~21.2Single Pole Double ThrowRivetPure Silver30005ACHinge, lever typeTerminals With Solder1c1.47General form (85℃)

Loading...

  1. 1

Basic Information

Operating Temperature Range(℃) -25::85 Protection Structure IEC IP40 Body Material Thermosetting Resin
Mechanical Operation Frequency(times/min or Less) 400 Main Body External Dimension, Width W(mm) 6.4 Main Body External Dimension, Height H(mm) 10.2
Main Body External Dimension, Length L(mm) 19.8