(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Best-selling switch from Omron (high durability of 30,000,000 times).
· Ultra compact basic switch with thoroughly investigated reliability and safety.
· Best-selling micro switch of Omron with abundant variations from 0.1 A to 10.1 A.
· According to the operating force specification, abundant series according to the application from low operation load to high operation load.
· A high durability of 30,000,000 times by using stable two spring division structure
Part Number |
---|
SS-01GL2-ET |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 228.81 | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | UL / CSA | ~1 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | AC/DC | Hinge, roller, lever type | #110 tab terminal | 1c | 0.08 | General form (85℃) |
Loading...
Operating Temperature Range(℃) | -25::85 | Protection Structure | IEC IP40 | Body Material | Thermosetting Resin |
---|---|---|---|---|---|
Mechanical Operation Frequency(times/min or Less) | 400 | Main Body External Dimension, Width W(mm) | 6.4 | Main Body External Dimension, Height H(mm) | 10.2 |
Main Body External Dimension, Length L(mm) | 19.8 |
Please check the type/dimensions/specifications of the part SS-01GL2-ET in the Ultra Small Basic Switch [SS] series.
Part Number |
---|
SS-01GL |
SS-01GL-E |
SS-01GL-ET |
SS-01GL2-F |
SS-01GL2T |
SS-01GLD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 138.00 | 1 Piece(s) |
Same day
Stock | Lever Shape (push) | - | - | 30 | - | EN / UL / CSA | ~1 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | DC | Hinge lever type | Terminals With Solder | - | 0.49 | - | ||
₹ 140.00 | 1 Piece(s) |
Same day
Stock | Lever Shape (push) | - | - | 30 | - | EN / UL / CSA | ~1 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | DC | Hinge lever type | Terminals With Solder | - | 0.08 | - | ||
₹ 270.95 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | UL / CSA | ~1 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | AC/DC | Hinge, lever type | #110 tab terminal | 1c | 0.08 | General form (85℃) | ||
₹ 162.00 | 1 Piece(s) |
Same day
Stock | Lever Shape (push) | - | Roller Lever | 30 | - | EN / UL / CSA | ~1 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | DC | Hinge/Roller/Lever Type | Terminals With Solder | - | 0.16 | - | ||
₹ 228.81 | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | UL / CSA | ~2 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | AC/DC | Hinge, roller, lever type | #110 tab terminal | 1c | 0.49 | General form (85℃) | ||
₹ 200.92 | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | UL / CSA | ~2 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | AC/DC | Hinge, lever type | Printed circuit board terminal | 1c | 0.49 | General form (85℃) |