(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Best-selling switch from Omron (high durability of 30,000,000 times).
· Ultra compact basic switch with thoroughly investigated reliability and safety.
· Best-selling micro switch of Omron with abundant variations from 0.1 A to 10.1 A.
· According to the operating force specification, abundant series according to the application from low operation load to high operation load.
· A high durability of 30,000,000 times by using stable two spring division structure
Part Number |
---|
SS-10T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 149.59 | 1 Piece(s) | 5 Day(s) | Plunger Type | 250 | - | - | Top Plunger | UL / CSA | ~2 | 0.6 | Single Pole Double Throw | Rivet | Silver alloy | 1000 | 10.1 | AC | Pin push button type | #110 tab terminal | 1c | 1.47 | General form (85℃) |
Loading...
Operating Temperature Range(℃) | -25::85 | Protection Structure | IEC IP40 | Body Material | Thermosetting Resin |
---|---|---|---|---|---|
Mechanical Operation Frequency(times/min or Less) | 400 | Main Body External Dimension, Width W(mm) | 6.4 | Main Body External Dimension, Height H(mm) | 10.2 |
Main Body External Dimension, Length L(mm) | 19.8 |
Please check the type/dimensions/specifications of the part SS-10T in the Ultra Small Basic Switch [SS] series.
Part Number |
---|
SS-01GL |
SS-01GL-E |
SS-01GL-ET |
SS-5 |
SS-5-F |
SS-5D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 138.00 | 1 Piece(s) |
Same day
Stock | Lever Shape (push) | - | - | 30 | - | EN / UL / CSA | ~1 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | DC | Hinge lever type | Terminals With Solder | - | 0.49 | - | ||
₹ 140.00 | 1 Piece(s) |
Same day
Stock | Lever Shape (push) | - | - | 30 | - | EN / UL / CSA | ~1 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | DC | Hinge lever type | Terminals With Solder | - | 0.08 | - | ||
₹ 270.95 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | UL / CSA | ~1 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | AC/DC | Hinge, lever type | #110 tab terminal | 1c | 0.08 | General form (85℃) | ||
₹ 109.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | 125 ~ 250 | - | - | Top Plunger | EN / UL / CSA | ~2 | 0.5 | Single Pole Double Throw | Rivet | Pure Silver | 3000 | 5 | AC | Pin push button type | Terminals With Solder | - | 1.47 | - | ||
₹ 97.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | 125 ~ 250 | - | - | Top Plunger | EN / UL / CSA | ~1 | 0.5 | Single Pole Double Throw | Rivet | Pure Silver | 3000 | 5 | AC | Pin push button type | Terminals With Solder | - | 0.49 | - | ||
₹ 162.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | 125 ~ 250 | - | - | Top Plunger | EN / UL / CSA | ~2 | 0.5 | Single Pole Double Throw | Rivet | Pure Silver | 3000 | 5 | AC | Pin push button type | PCB Terminals | - | 1.47 | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy