(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra Compact Basic Switch [D2S] (Part Number)

Ultra Compact Basic Switch [D2S]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      151₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra compact series with excellent flux resistance.
· Integral molded terminal structure with no creeping up of flux.
· Accuracy of operation position is ±0.25 mm and easy to decide multilateral, peripheral design and position.
· Pin push button type easy to operate even in horizontal operation.

 
Part Number
D2S-01L-F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Motion to Switching P.T.
(mm)
Contact Point Type Contact Material Mechanical Life
(10,000 times)
Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Required force for push side, O.F. (detailed numerical values)
(N)

₹ 283.00

1 Piece(s) 5 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--1.0[Crossbar] CrossbarGold alloy30000.1AC/DCHinge, lever typeTerminals With Solder0.18

Loading...

  1. 1

Basic Information

Operating Temperature Range(℃) -25::85 Protection Structure IEC IP40 Body Material Thermoplastic
Force Required for Push Side O.F.(N) ~2 Contact Type Single Pole Double Throw Mechanical Operation Frequency(times/min or Less) 400
Main Body External Dimension, Width W(mm) 6.4 Main Body External Dimension, Height H(mm) 9.7 Main Body External Dimension, Length L(mm) 19.8

Please check the type/dimensions/specifications of the part D2S-01L-F in the Ultra Compact Basic Switch [D2S] series.

Product variants

Part Number
D2S-01
D2S-01L
D2S-01L13
D2S-01L13D
D2S-01L2
D2S-01L2D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Motion to Switching P.T.
(mm)
Contact Point Type Contact Material Mechanical Life
(10,000 times)
Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Required force for push side, O.F. (detailed numerical values)
(N)

₹ 257.55

1 Piece(s) 5 Day(s) or more Plunger Type--30Top Plunger-0.7[Crossbar] CrossbarGold alloy30000.1AC/DCPin push button typeTerminals With Solder1.47

₹ 283.00

1 Piece(s) 5 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--1.0[Crossbar] CrossbarGold alloy30000.1AC/DCHinge, lever typeTerminals With Solder0.49

₹ 283.00

1 Piece(s) 5 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--1.0[Crossbar] CrossbarGold alloy30000.1AC/DCHinge, Earl, Lever typeTerminals With Solder0.49

₹ 283.00

1 Piece(s) 5 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--1.0[Crossbar] CrossbarGold alloy30000.1AC/DCHinge, Earl, Lever typeIndependent terminal for printed circuit board0.49

₹ 226.58

1 Piece(s) 5 Day(s) Lever Shape (push)-[Hinge Lever] Hinge Lever30--1.0[Crossbar] CrossbarGold alloy30000.1AC/DCHinge, roller, lever typeTerminals With Solder0.49

₹ 304.80

1 Piece(s) 5 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--1.0[Crossbar] CrossbarGold alloy30000.1AC/DCHinge, roller, lever typeIndependent terminal for printed circuit board0.49
X
whatsapp-qr whatsapp-icon