(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Miniature Basic Switch [VX] (Part Number)

Miniature Basic Switch [VX]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      109₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

To detect light weight objects

[Features]
· Independent internal mechanism assures the high contact power even in load operation.
· It can be used in applications such as detection of light weight objects

 
Part Number
VX-55-1C23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Lever mounting position Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)

₹ 235.08

1 Piece(s) 5 Day(s) Lever Shape (push)250[Hinge Lever] Hinge Lever---25~1051.6Single Pole Double ThrowRivetSilver alloy50005ACHinge, roller, short lever type#187 tab terminalLever set distant from plunger (Standard Position)1c0.49

Loading...

  1. 1

Basic Information

Acquired Standards UL / CSA / EN Protection Structure IEC IP40 Body Material Thermoplastic
Force Required for Push Side O.F.(N) ~1 Mechanical Operation Frequency(times/min or Less) 600 Main Body External Dimension, Width W(mm) 10.3
Main Body External Dimension, Height H(mm) 15.9 Main Body External Dimension, Length L(mm) 27.8