(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Miniature Basic Switch [VX] (Part Number)

Miniature Basic Switch [VX]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      109₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

To detect light weight objects

[Features]
· Independent internal mechanism assures the high contact power even in load operation.
· It can be used in applications such as detection of light weight objects

 
Part Number
VX-51-1A3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Lever mounting position Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)

₹ 115.00

1 Piece(s) Same day Lever Shape (push)250----25~801.6Single Pole Double ThrowRivetSilver alloy50005ACHinge/short lever typeTerminals With SolderPush button placed in position far from standard-0.49

Loading...

  1. 1

Basic Information

Acquired Standards UL / CSA / EN Protection Structure IEC IP40 Body Material Thermoplastic
Force Required for Push Side O.F.(N) ~1 Mechanical Operation Frequency(times/min or Less) 600 Main Body External Dimension, Width W(mm) 10.3
Main Body External Dimension, Height H(mm) 15.9 Main Body External Dimension, Length L(mm) 27.8

Please check the type/dimensions/specifications of the part VX-51-1A3 in the Miniature Basic Switch [VX] series.

Product variants

Part Number
VX-01-1C23
VX-011-1A3
VX-012-1A3
VX-52-1A3
VX-53-1A3
VX-53-1C23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Lever mounting position Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)

₹ 208.90

1 Piece(s) 5 Day(s) Plunger Type125-30Top Plunger-25~801.2Single Pole Double Throw[Crossbar] CrossbarGold alloy50000.1AC/DCPin push button type#187 tab terminalPush button placed in position far from standard-0.49

₹ 209.41

1 Piece(s) 65 Day(s) Lever Shape (push)-[Hinge Lever] Hinge Lever30--25~1051.6Single Pole Double Throw[Crossbar] CrossbarGold alloy10000.1AC/DCHinge, short lever typeTerminals With SolderLever set distant from plunger (Standard Position)1c0.49

₹ 145.00

1 Piece(s) Same day

Stock

Plunger Type125-30Top Plunger-25~804Single Pole Double Throw[Crossbar] CrossbarGold alloy50000.1AC/DCHinge lever typeTerminals With SolderPush button placed in position far from standard-0.29

₹ 152.00

1 Piece(s) Same day

Stock

Lever Shape (push)250----25~804Single Pole Double ThrowRivetSilver alloy50005ACHinge lever typeTerminals With SolderPush button placed in position far from standard-0.29

₹ 219.00

1 Piece(s) 6 Day(s) Lever Shape (push)250----25~809.0Single Pole Double ThrowRivetSilver alloy50005ACHinge/Long Lever TypeTerminals With SolderPush button placed in position far from standard-0.20

₹ 117.00

1 Piece(s) Same day

Stock

Lever Shape (push)250----25~809.0Single Pole Double ThrowRivetSilver alloy50005ACHinge/Long Lever Type#187 tab terminalPush button placed in position far from standard-0.20