(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
To detect light weight objects
[Features]
· Independent internal mechanism assures the high contact power even in load operation.
· It can be used in applications such as detection of light weight objects
Part Number |
---|
VX-53-1C23 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Operating Temperature Range (℃) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Lever mounting position | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 117.00 | 1 Piece(s) | Same day | Lever Shape (push) | 250 | - | - | - | -25~80 | 9.0 | Single Pole Double Throw | Rivet | Silver alloy | 5000 | 5 | AC | Hinge/Long Lever Type | #187 tab terminal | Push button placed in position far from standard | - | 0.20 |
Loading...
Acquired Standards | UL / CSA / EN | Protection Structure | IEC IP40 | Body Material | Thermoplastic |
---|---|---|---|---|---|
Force Required for Push Side O.F.(N) | ~1 | Mechanical Operation Frequency(times/min or Less) | 600 | Main Body External Dimension, Width W(mm) | 10.3 |
Main Body External Dimension, Height H(mm) | 15.9 | Main Body External Dimension, Length L(mm) | 27.8 |
Please check the type/dimensions/specifications of the part VX-53-1C23 in the Miniature Basic Switch [VX] series.
Part Number |
---|
VX-01-1C23 |
VX-011-1A3 |
VX-012-1A3 |
VX-54-1A3 |
VX-54-1C23 |
VX-54-3C23 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Operating Temperature Range (℃) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Lever mounting position | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 208.90 | 1 Piece(s) | 5 Day(s) | Plunger Type | 125 | - | 30 | Top Plunger | -25~80 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 5000 | 0.1 | AC/DC | Pin push button type | #187 tab terminal | Push button placed in position far from standard | - | 0.49 | ||
₹ 209.41 | 1 Piece(s) | 65 Day(s) | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | -25~105 | 1.6 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 1000 | 0.1 | AC/DC | Hinge, short lever type | Terminals With Solder | Lever set distant from plunger (Standard Position) | 1c | 0.49 | ||
₹ 145.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | 125 | - | 30 | Top Plunger | -25~80 | 4 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 5000 | 0.1 | AC/DC | Hinge lever type | Terminals With Solder | Push button placed in position far from standard | - | 0.29 | ||
₹ 131.00 | 1 Piece(s) |
Same day
Stock | Lever Shape (push) | 250 | - | - | - | -25~80 | 4 | Single Pole Double Throw | Rivet | Silver alloy | 5000 | 5 | AC | Simulated hinge lever type | Terminals With Solder | Push button placed in position far from standard | - | 0.29 | ||
₹ 191.56 | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | 250 | [Hinge Lever] Hinge Lever | - | - | -25~105 | 4 | Single Pole Double Throw | Rivet | Silver alloy | 5000 | 5 | AC | Hinge, Earl, Lever type | #187 tab terminal | Lever set distant from plunger (Standard Position) | 1c | 0.49 | ||
₹ 260.20 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | 250 | [Hinge Lever] Hinge Lever | - | - | -25~105 | 4 | Single Pole Normally Open | Rivet | Silver alloy | 5000 | 5 | AC | Hinge, Earl, Lever type | #187 tab terminal | Lever set distant from plunger (Standard Position) | 1a | 0.49 |