(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A small basic switch designed specifically for reliability and safety.
· Omron's best-selling microswitch, available in variations from 10A to 21A.
· Possible to use in applications such as breaking of current at the time of opening and closing the door.
· Two types of cases; thermoplastic and thermosetting case
· Compliant to various requests such as heat resistant and tracking resistant.
Part Number |
---|
V-105-1A4 |
V-105-1A4-T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Operating Temperature Range (℃) | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Material | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) | Option symbol | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 329.41 | 1 Piece(s) | 7 Day(s) | Lever Shape (push) | 125 ~ 250 | Roller Lever | 8 ~ 250 | - | -25~80 | UL / CSA | ~2 | 1.6 | Single Pole Double Throw | Pure Silver | 10 | AC | Hinge roller short lever type | Terminals With Solder | - | 1.18 | - | - | ||
₹ 198.00 | 1 Piece(s) | Same day | Lever Shape (push) | 250 | Roller Lever | - | - | -25~150 | UL / CSA | ~2 | 1.6 | Single Pole Double Throw | Pure Silver | 10 | AC | Hinge roller short lever type | Terminals With Solder | - | 1.18 | - | - |
Loading...
Protection Structure | IEC IP40 | Body Material | Thermosetting Resin | Contact Point Type | Rivet |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 5000 | Mechanical Operation Frequency(times/min or Less) | 600 | Main Body External Dimension, Width W(mm) | 10.3 |
Main Body External Dimension, Height H(mm) | 15.9 | Main Body External Dimension, Length L(mm) | 27.8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy