(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A small basic switch designed specifically for reliability and safety.
· Omron's best-selling microswitch, available in variations from 10A to 21A.
· Possible to use in applications such as breaking of current at the time of opening and closing the door.
· Two types of cases; thermoplastic and thermosetting case
· Compliant to various requests such as heat resistant and tracking resistant.
Part Number |
---|
V-10-1A5-T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Operating Temperature Range (℃) | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Material | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) | Option symbol | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 299.62 | 1 Piece(s) | 65 Day(s) or more | Plunger Type | 250 | - | 125 ~ 250 | Top Plunger | -25~150 | UL / CSA | ~2 | 1.2 | Single Pole Double Throw | Pure Silver | 10 | Ac/DC | Pin push button type | Terminals With Solder | 1c | 1.96N | - | Heat resistant type (150 ° C) |
Loading...
Protection Structure | IEC IP40 | Body Material | Thermosetting Resin | Contact Point Type | Rivet |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 5000 | Mechanical Operation Frequency(times/min or Less) | 600 | Main Body External Dimension, Width W(mm) | 10.3 |
Main Body External Dimension, Height H(mm) | 15.9 | Main Body External Dimension, Length L(mm) | 27.8 |
Please check the type/dimensions/specifications of the part V-10-1A5-T in the Small Basic Switch [V] series.
Part Number |
---|
V-10-1A4 |
V-10-1A4-T |
V-10-1A5 |
V-10-1C25 |
V-10-1E5 |
V-10-1E5(SN) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Operating Temperature Range (℃) | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Material | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) | Option symbol | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 136.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | 125 ~ 250 | - | 8 ~ 250 | Top Plunger | -25~80 | UL / CSA | ~1 | 1.2 | Single Pole Double Throw | Pure Silver | 10 | AC | Pin push button type | Terminals With Solder | - | 0.98 | - | - | ||
₹ 279.53 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | 250 | - | 125 ~ 250 | Top Plunger | -25~150 | UL / CSA | ~1 | 1.2 | Single Pole Double Throw | Pure Silver | 10 | Ac/DC | Pin push button type | Terminals With Solder | 1c | 0.98N | - | Heat resistant type (150 ° C) | ||
₹ 166.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | 125 ~ 250 | - | 8 ~ 250 | Top Plunger | -25~80 | UL / CSA | ~2 | 1.2 | Single Pole Double Throw | Pure Silver | 10 | AC | Pin push button type | Terminals With Solder | - | 1.96 | - | - | ||
₹ 152.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | 125 ~ 250 | - | 8 ~ 250 | Top Plunger | -25~80 | UL / CSA | ~2 | 1.2 | Single Pole Double Throw | Pure Silver | 10 | AC | Pin push button type | #187 tab terminal | - | 1.96 | - | - | ||
₹ 239.02 | 1 Piece(s) | 5 Day(s) | Plunger Type | 250 | - | - | Top Plunger | -25~80 | UL / CSA | ~1 | 1.2 | Single Pole Double Throw | Pure Silver | 10 | AC | Pin push button type | Terminals With Solder | - | 0.98 | - | - | ||
₹ 316.80 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | 250 | - | 125 ~ 250 | Top Plunger | -25~80 | UL / CSA | ~2 | 1.2 | Single Pole Double Throw | Pure Silver | 10 | Ac/DC | Pin push button type | - | 1c | 1.96N | - | General form(105℃) |