(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Basic Switch [V] (Part Number)

Small Basic Switch [V]

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Small Basic Switch [V]
  • Small Basic Switch [V]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      136₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small basic switch designed specifically for reliability and safety.
· Omron's best-selling microswitch, available in variations from 10A to 21A.
· Possible to use in applications such as breaking of current at the time of opening and closing the door.
· Two types of cases; thermoplastic and thermosetting case
· Compliant to various requests such as heat resistant and tracking resistant.

 
Part Number
V-10-4A4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Material Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
Option symbol Format standard

₹ 262.11

1 Piece(s) 65 Day(s) or more Plunger Type250-125 ~ 250Top Plunger-25~80UL / CSA~11.2Single Pole Double ThrowPure Silver10Ac/DCPin push button typeTerminals With Solder-0.98N4General form(105℃)

Loading...

  1. 1

Basic Information

Protection Structure IEC IP40 Body Material Thermosetting Resin Contact Point Type Rivet
Mechanical Life(10,000 times) 5000 Mechanical Operation Frequency(times/min or Less) 600 Main Body External Dimension, Width W(mm) 10.3
Main Body External Dimension, Height H(mm) 15.9 Main Body External Dimension, Length L(mm) 27.8

Please check the type/dimensions/specifications of the part V-10-4A4 in the Small Basic Switch [V] series.

Product variants

Part Number
V-10-1A5-T
V-10-1C25
V-10-1E5
V-101-1A4
V-101-1A4-T
V-101-1C25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Material Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
Option symbol Format standard

₹ 299.62

1 Piece(s) 65 Day(s) or more Plunger Type250-125 ~ 250Top Plunger-25~150UL / CSA~21.2Single Pole Double ThrowPure Silver10Ac/DCPin push button typeTerminals With Solder1c1.96N-Heat resistant type (150 ° C)

₹ 152.00

1 Piece(s) Same day

Stock

Plunger Type125 ~ 250-8 ~ 250Top Plunger-25~80UL / CSA~21.2Single Pole Double ThrowPure Silver10ACPin push button type#187 tab terminal-1.96--

₹ 239.02

1 Piece(s) 5 Day(s) Plunger Type250--Top Plunger-25~80UL / CSA~11.2Single Pole Double ThrowPure Silver10ACPin push button typeTerminals With Solder-0.98--

₹ 203.00

1 Piece(s) Same day

Stock

Lever Shape (push)250----25~80UL / CSA~11.6Single Pole Double ThrowPure Silver10ACHinge/short lever typeTerminals With Solder-0.98--

₹ 221.09

1 Piece(s) 65 Day(s) Lever Shape (push)250[Hinge Lever] Hinge Lever125 ~ 250--25~150UL / CSA~11.6Single Pole Double ThrowPure Silver10Ac/DCHinge, short lever typeTerminals With Solder1c0.98N-Heat resistant type (150 ° C)

₹ 295.60

1 Piece(s) 65 Day(s) or more Lever Shape (push)250[Hinge Lever] Hinge Lever125 ~ 250--25~80UL / CSA~21.6Single Pole Double ThrowPure Silver10Ac/DCHinge, short lever type#187 tab terminal1c1.96N-General form(105℃)