(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Compact basic switch with high reliability while ultra low load operation.
· Twin cross bar contact with excellent contact reliability.
· High contact power is assured even in ultra low load operation due to the independent internal mechanism.
· Possible to use in applications such as detection of light weight objects.
Micro Switches Model D2MV-1-1C□, Model D2MV-01-1C□
Micro Switches Model D2MV-01L-1C3
Micro Switches Model D2MV-1L111-1C3, Model D2MV-01L111-1C3
Micro Switches Model D2MV-1L13-1C3, Model D2MV-01L13-1C3
Micro Switches Model D2MV-1L22-1C3, Model D2MV-01L22-1C3
Micro Switches Model D2MV-1L2-1C3, Model D2MV-01L2-1C3
Note 1. The dimensional tolerance of Micro Switches all unspecified parts in the above external dimensions is ±0.4 mm.
Note 2. The operating characteristics are for operation in the A direction.
■ Micro Switches Performance
Micro Switchesformat | Micro SwitchesModel D2MV-1 series | Micro Switches Model D2MV-01 series | ||
---|---|---|---|---|
Allowable Operating Speed | 1mm to 1m/s (for pin push button type) | |||
Allowable operating frequency | Mechanical | 300 times/min (for pin push button type) | ||
Electrical | 60 times/min | |||
Insulation resistance | 100MΩ or more (DC500V insulation resistance tester) | |||
Contact resistance (initial value) | 30mΩ or less | 50mΩ or less | ||
Withstand voltage *1 | Between same-polarity terminals | AC1,000V 50/60Hz 1min | ||
Between live metal parts and earth | AC1,500V 50/60Hz 1min | |||
Between each terminal and non-current-carrying metal parts | AC1,500V 50/60Hz 1min | |||
Vibration *2 | malfunction | Frequency: 10 to 55 Hz, Double amplitude: 1.5 mm | ||
Impact *2 | Durability | OF0.10N type | Maximum 150m/s2 | |
OF0.25 to 0.49N type | Up to 400m/s2 | |||
malfunction | Maximum 100m/s2 | |||
Durability | Mechanical | Over 10 million times (60 times/min) | ||
Electrical | Over 500,000 times (30 times/min) | Over 1 million times (30 times/min) | ||
Protective structure | IEC IP40 | |||
Operating temperature range | -25 to +80℃ 60% RH or less (but no freezing or condensation) | |||
Operating humidity range | 85% RH or less (at +5 to +35°C) | |||
mass | Approx. 6g (pin push button type) |
Note: The Micro Switches above are initial values.
■ Contact specifications
Micro Switches format | Micro Switches Model D2MV-1 series | Micro Switches Model D2MV-01 series | |
---|---|---|---|
contact | specification | needle | Twin Crossbar |
Material | silver | Gold alloy | |
Interval (standard value) | 0.5mm | ||
Inrush current | Normally closed | Maximum 1A | Maximum 0.1A |
Normally open | |||
Minimum applicable load (reference value) * | DC5V 30mA | DC5V 1mA |
* For the minimum applicable load, see "Use with Micro Switches" in the Cautions and Prohibitions section.
■ Contact specifications (Micro Switches 1c type [double throw type])
■Micro Switches Type
Actuator | Operating force (OF) max. | Micro Switches Rating | |
---|---|---|---|
1A | 0.1A | ||
Micro Switches | 0.10N | Model D2MV-1-1C1 | Model D2MV-01-1C1 |
0.25N | - | Model D2MV-01-1C2 | |
0.49N | - | Model D2MV-01-1C3 | |
Hinge/Lever Type | 0.29N | - | Model D2MV-01L-1C3 |
Hinge/Long Lever Type | 0.15N | Model D2MV-1L111-1C3 | Model D2MV-01L111-1C3 |
Hinge/R lever type | 0.29N | Model D2MV-1L13-1C3 | Model D2MV-01L13-1C3 |
Hinge roller short lever type | 0.49N | - | Model D2MV-01L22-1C3 |
Hinge roller lever type | 0.29N | Model D2MV-1L2-1C3 | Model D2MV-01L2-1C3 |
■ Micro Switches Rating
Rated voltage | Model D2MV-1 series | Model D2MV-01 series |
---|---|---|
Micro Switches Resistive Load | ||
AC125V | 1A | 0.1A |
DC30V | 1A | 0.1A |
Note: The above ratings were tested under the following Micro Switches conditions:
(1) Ambient temperature: 20±2°C
(2) Ambient humidity: 65±5% RH
(3) Operation frequency: 30 times/min.
■Safety standard certification rating of Micro Switches
UL (UL1054)/CSA (CSA C22.2 No.55)
Rated voltage | Micro Switches Model D2MV-1 | Micro Switches Model D2MV-01 |
---|---|---|
AC125V | 1A | 0.1A |
DC30V | 1A | 0.1A |
■ Micro Switches type/shape
■ Mounting hole dimensions
■Operation characteristics
Micro Switches format | Model D2MV-1-1C1 Model D2MV-01-1C1 | Model D2MV-01-1C2 | Model D2MV-01-1C3 | Model D2MV-01L-1C3 |
---|---|---|---|---|
Operating characteristic type | Pin push button type | Hinge/Lever Type | ||
Operating force OF max. | 0.10N | 0.25N | 0.49N | 0.29N |
Return force RF min | 0.005N | 0.01N | 0.02N | 0.02N (reference value) |
Movement PT Max | 1.2mm | 3.3mm | ||
Movement after action OT min | 1.3mm | 2.1mm | ||
Differential movement MD Max. | 0.25mm | 0.7mm | ||
Operating position OP | 14.7±0.4mm | 15.2±1.2mm |
Micro Switches format | Model D2MV-1L111-1C3 Model D2MV-01L111-1C3 | Model D2MV-1L13-1C3 Model D2MV-01L13-1C3 | Model D2MV-01L22-1C3 | Model D2MV-1L2-1C3 Model D2MV-01L2-1C3 |
---|---|---|---|---|
Operating characteristic type | Hinge/Long Lever Type | Hinge/R lever type | Hinge roller short lever type | Hinge roller lever type |
Operating force OF max. | 0.15N | 0.29N | 0.49N | 0.29N |
Return force RF min | 0.01N (reference value) | 0.02N (reference value) | 0.04N (reference value) | 0.02N (reference value) |
Movement PT Max | 6.0mm | 3.3mm | 1.7mm | 3.3mm |
Movement after action OT min | 4.0mm | 1.9mm | 1.0mm | 2.1mm |
Differential movement MD Max. | 1.4mm | 0.7mm | 0.4mm | 0.7mm |
Operating position OP | 15.2±2.6mm | 18.7±1.2mm | 20.7±0.6mm | 20.7±1.2mm |
Note: The RF reference value is the value when the lever is mounted in a direction that does not apply weight to the push button.
Do not subject the Micro Switches
to strong shocks as this is a low load switch and may cause damage to the internal mechanism.
●About soldering
● Regarding mounting
, use M3 screws and securely attach using flat washers, spring washers, etc. The tightening torque should be 0.39 to 0.59 N·m.
Regarding the mounting direction
, for Micro Switches models with an actuator, install the switch in a direction that does not apply the actuator's own weight to the switch. This is a low load switch and has a small return force, which may cause the switch to not return properly.
Part Number |
---|
D2MV-01-1C1 |
D2MV-01-1C3 |
D2MV-01L13-1C3 |
D2MV-01L22-1C2 |
D2MV-01L22-1C3 |
D2MV-01L111-1C3 |
D2MV-1-1C1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Point Type | Contact Material | Rated Conductance Current (A) | Current type | Actuator type | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 209.00 | 1 Piece(s) | 8 Day(s) | - | - | 30 | ~1 | 1.2 | [Crossbar] Twin Crossbar | Gold alloy | 0.1 | DC | Pin push button type | 0.10 | ||
₹ 122.00 | 1 Piece(s) | Same day | - | - | 30 | ~1 | 1.2 | [Crossbar] Twin Crossbar | Gold alloy | 0.1 | DC | Pin push button type | 0.49 | ||
₹ 147.00 | 1 Piece(s) | Same day | - | [Hinge Lever] Hinge Lever | 30 | ~1 | 3.3 | [Crossbar] Twin Crossbar | Gold alloy | 0.1 | DC | Simulated hinge lever type | 0.49 | ||
₹ 248.00 | 1 Piece(s) | 5 Day(s) | - | - | 30 | - | - | [Crossbar] Twin Crossbar | Gold alloy | 0.1 | DC | Hinge roller short lever type | - | ||
₹ 202.00 | 1 Piece(s) | Same day | - | - | 30 | ~1 | 1.7 | [Crossbar] Twin Crossbar | Gold alloy | 0.1 | DC | Hinge roller short lever type | 0.49 | ||
₹ 237.00 | 1 Piece(s) | 8 Day(s) | - | - | 30 | ~1 | 6 | [Crossbar] Twin Crossbar | Gold alloy | 0.1 | DC | Hinge/Long Lever Type | 0.49 | ||
₹ 167.00 | 1 Piece(s) | Same day | 125 | - | - | ~1 | 1.2 | Needle | Pure Silver | 1 | AC | Pin push button type | 0.10 |
Loading...
Detector Shape | Lever Shape (push) | Operating Temperature Range(℃) | -25::80 | Acquired Standards | UL / CSA |
---|---|---|---|---|---|
Protection Structure | IEC IP40 | Body Material | Thermosetting Resin | Contact Type | Single Pole Double Throw |
Mechanical Life(10,000 times) | 1000 | Mechanical Operation Frequency(times/min or Less) | 300 | Main Body External Dimension, Width W(mm) | 10.3 |
Main Body External Dimension, Height H(mm) | 15.9 | Main Body External Dimension, Length L(mm) | 31.8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy