(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Joplaster II - Option - Adapter

Joplaster II - Option - Adapter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      372₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This adapter is required when the optional nozzle is used.

[Features]
· Select an adapter to suit the application. Installation is easy.
· Remove the Joplaster II standard nozzle before using the adapter (AD-1/4).

Part Number
AD-1/4
AD-M8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection port Conforming Option

₹ 405.82

1 Piece(s) 5 Day(s) or more G1/4FL-600E, FL-600R, Titan-1, Titan-2

₹ 372.33

1 Piece(s) 6 Day(s) or more M8SLN-510P, 260P, 135P

Loading...

  1. 1

Basic Information

Type Adapter Features Standard / Heat Resistant
X
whatsapp-qr whatsapp-icon