(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Doppler W Series (Water Pipe) Plug - Female Screw Type

Doppler W Series (Water Pipe) Plug - Female Screw Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      105₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight plastic joints for water piping. It can be easily desorbed with one-touch connection.

Features

●Rust resistance, lightweight and easy to handle commodity.

Specification

●Male thread size mounting on the other side:Rc(PT)1/4
●SPQ(piece):10
●Adaptation Fluid: Water
●Normal Working Pressure: 0.98MPa
●Working Temperature Range: 0 to 50°C

Materials

●Main Body: Polyacetate(POM)
●Seal Rubber: Nitrile Rubber(NBR)
Part Number
JF-02W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 105.02

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Joint Type Female Threads Type Male/Female Plug Body Material Polyacetal (POM)
Applicable Fluid Water Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material No Sealing Material Mating Male Thread Size R(PT)1/4 Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Please check the type/dimensions/specifications of the part JF-02W in the Doppler W Series (Water Pipe) Plug - Female Screw Type series.

X
whatsapp-qr whatsapp-icon