(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Inner Dia. d(Ø) | 30 | Outer Dia. D(Ø) | 62 |
---|---|---|---|
Width(mm) | 23.8 | Raceway Ring Shape | Angular Contact Ball (Double Row) |
Bearing Type | Single Shielded | Outer Ring Type | Flat |
Outer Ring, Inner Ring, Retainer Material | Resin | Specifications, Environment | Water Resistance / Non-Magnetic |
Load Direction | Radial / Axial | The material of a ball | Stainless Steel |
Size Standards | Metric System | Angular Contact Shape | Double Row |
Show More | |||
Shape | Angular Contact Shape | Details about Outer Ring, Inner Ring, Retainer Material | PP (Polypropylene) |
Details of ball material | SUS304 | Shield Shape | Single Shielded Type |
Nominal Sign (Features, please refer to the catalog) | PP | RoHS | 10 |
Show Less |
Caution
Japanese Only
Loading...
Inner Dia. d(Ø) | 30 | Outer Dia. D(Ø) | 62 |
---|---|---|---|
Width(mm) | 23.8 | Raceway Ring Shape | Angular Contact Ball (Double Row) |
Bearing Type | Single Shielded | Outer Ring Type | Flat |
Outer Ring, Inner Ring, Retainer Material | Resin | Specifications, Environment | Water Resistance / Non-Magnetic |
Load Direction | Radial / Axial | The material of a ball | Stainless Steel |
Size Standards | Metric System | Angular Contact Shape | Double Row |
Show More | |||
Shape | Angular Contact Shape | Details about Outer Ring, Inner Ring, Retainer Material | PP (Polypropylene) |
Details of ball material | SUS304 | Shield Shape | Single Shielded Type |
Nominal Sign (Features, please refer to the catalog) | PP | RoHS | 10 |
Show Less |
Loading...
Inner Dia. d(Ø) | 30 | Outer Dia. D(Ø) | 62 |
---|---|---|---|
Width(mm) | 23.8 | Raceway Ring Shape | Angular Contact Ball (Double Row) |
Bearing Type | Single Shielded | Outer Ring Type | Flat |
Outer Ring, Inner Ring, Retainer Material | Resin | Specifications, Environment | Water Resistance / Non-Magnetic |
Load Direction | Radial / Axial | The material of a ball | Stainless Steel |
Size Standards | Metric System | Angular Contact Shape | Double Row |
Show More | |||
Shape | Angular Contact Shape | Details about Outer Ring, Inner Ring, Retainer Material | PP (Polypropylene) |
Details of ball material | SUS304 | Shield Shape | Single Shielded Type |
Nominal Sign (Features, please refer to the catalog) | PP | RoHS | 10 |
Show Less |
Choose from an abundant variety of materials. Products on this page: UKB5000 series
Loading...
Inner Dia. d(Ø) | 30 | Outer Dia. D(Ø) | 62 |
---|---|---|---|
Width(mm) | 23.8 | Raceway Ring Shape | Angular Contact Ball (Double Row) |
Bearing Type | Single Shielded | Outer Ring Type | Flat |
Outer Ring, Inner Ring, Retainer Material | Resin | Specifications, Environment | Water Resistance / Non-Magnetic |
Load Direction | Radial / Axial | The material of a ball | Stainless Steel |
Size Standards | Metric System | Angular Contact Shape | Double Row |
Show More | |||
Shape | Angular Contact Shape | Details about Outer Ring, Inner Ring, Retainer Material | PP (Polypropylene) |
Details of ball material | SUS304 | Shield Shape | Single Shielded Type |
Nominal Sign (Features, please refer to the catalog) | PP | RoHS | 10 |
Show Less |
Caution
Japanese Only
Loading...
Loading...
Loading...
Inner Dia. d(Ø) | 30 | Outer Dia. D(Ø) | 62 |
---|---|---|---|
Width(mm) | 23.8 | Raceway Ring Shape | Angular Contact Ball (Double Row) |
Bearing Type | Single Shielded | Outer Ring Type | Flat |
Outer Ring, Inner Ring, Retainer Material | Resin | Specifications, Environment | Water Resistance / Non-Magnetic |
Load Direction | Radial / Axial | The material of a ball | Stainless Steel |
Size Standards | Metric System | Angular Contact Shape | Double Row |
Show More | |||
Shape | Angular Contact Shape | Details about Outer Ring, Inner Ring, Retainer Material | PP (Polypropylene) |
Details of ball material | SUS304 | Shield Shape | Single Shielded Type |
Nominal Sign (Features, please refer to the catalog) | PP | RoHS | 10 |
Show Less |
Inner Dia. d(Ø) | 30 | Outer Dia. D(Ø) | 62 | Width(mm) | 23.8 |
---|---|---|---|---|---|
Raceway Ring Shape | Angular Contact Ball (Double Row) | Bearing Type | Single Shielded | Outer Ring Type | Flat |
Outer Ring, Inner Ring, Retainer Material | Resin | Specifications, Environment | Water Resistance / Non-Magnetic | Load Direction | Radial / Axial |
The material of a ball | Stainless Steel | Size Standards | Metric System | Angular Contact Shape | Double Row |
Shape | Angular Contact Shape | Details about Outer Ring, Inner Ring, Retainer Material | PP (Polypropylene) | Details of ball material | SUS304 |
Shield Shape | Single Shielded Type | Nominal Sign (Features, please refer to the catalog) | PP |
Please check the type/dimensions/specifications of the part UKB5206PP-S in the Double-row Angular Contact Ball Bearings UKB shape series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy