(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clinch Flush N, BOHSEI【1,000 Pieces Per Package】

Clinch Flush N, BOHSEI
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,200₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Achieves a flat finish due to there being no protruding on the front or rear surface after being press fit. Achieves a high strength compared to when burring is performed on thin plates. Ideal for press fitting on aluminum plates and treated steel plates.

Part Number
TF-M3-1
TF-M3-2
TF-M4-1
TF-M4-2
TF-M5-2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) H
(mm)
Pitch
(mm)

₹ 27,200.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 1031.50.5

₹ 27,200.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 1032.00.5

₹ 32,800.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 1041.50.7

₹ 32,537.60

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 1042.00.7

₹ 39,919.20

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 1052.00.8
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) H
(mm)
Pitch
(mm)

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Screw Thread Types Metric coarse
Application / Functions Recessed Sales Unit Box/package Surface Treatment (Details) No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list