(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rib Screw (Truss)【1,200 Pieces Per Package】

Rib Screw (Truss)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,034₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Having "asymmetrical" thread angles, prevention of damage to a female screw and improvement in strength at the time of tightening are achieved all at once in such a form that the thin plate is surrounded, which improves the workability and yield.

Part Number
LIPT4-8-3W
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 3,033.60

1 Pack(s)

1,200 Pieces Per Package

6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Length L or l (mm) 8
Detailed Shape Truss Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Surface Treatment (Details) Trivalent White Tip shape Cone Point
Additional Shapes Standard Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part LIPT4-8-3W in the Rib Screw (Truss) series.