(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Pilot hole not required. A special tip provides excellent ease of entry. Special screw with high strength.
Part Number |
---|
JPF-ARCS4-35 |
JPF-ARCS4-50 |
JPF-ARCS5-40 |
JPF-ARCS5-50 |
JPF-ARCS6-40 |
JPF-ARCS6-50 |
JPF-ARCS6-80 |
JPF-ARCS8-65 |
JPF-ARCS8-90 |
JPF-ARCS8-130 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Nominal (M) | Length under neck |
---|---|---|---|---|---|---|
₹ 21.00 | 1 Piece(s) | Available | 5 Day(s) or more | 4 | 35 | |
₹ 29.00 | 1 Piece(s) | Available | 5 Day(s) or more | 4 | 50 | |
₹ 36.00 | 1 Piece(s) | Available | 5 Day(s) or more | 5 | 40 | |
₹ 43.00 | 1 Piece(s) | Available | 5 Day(s) or more | 5 | 50 | |
₹ 56.00 | 1 Piece(s) | Available | 5 Day(s) or more | 6 | 40 | |
₹ 67.20 | 1 Piece(s) | 5 Day(s) or more | 6 | 50 | ||
₹ 90.00 | 1 Piece(s) | Available | 5 Day(s) or more | 6 | 80 | |
₹ 98.16 | 1 Piece(s) | 5 Day(s) or more | 8 | 65 | ||
₹ 132.00 | 1 Piece(s) | 5 Day(s) or more | 8 | 90 | ||
₹ 193.00 | 1 Piece(s) | Available | 5 Day(s) or more | 8 | 130 |
Loading...
Material | SUSXM7 | Surface Treatment | No | Surface Treatment (Details) | No |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Sales Unit | Low Quantity (can be purchased from one) | Detailed Shape | Disc |
Thread ridge Type | Self-Drilling Screws | Application | Standard | Applicable Mating Material | Mounting Material + ALC |
Basic Shape | Other screws | Tip shape | Cone Point | Additional Shapes | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy