(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Toothed Washer, Internal Tooth Profile【1-60,000 Pieces Per Package】 (Part Number)

Toothed Washer, Internal Tooth Profile
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Refers to the shape of the teeth applied to the inside of the washer. The teeth embed into the material, helping to keep it from rotating. Rattling and loosening should be prevented by concurrent use of a flat washer, etc.

Part Number
TLWI-STCB-M6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

₹ 11,200.00

1 Pack(s)

7,000 Pieces Per Package

14 Day(s) or more -[Steel] Steel[Chromate Plating] Black Chromate6.41160.6Box/package[Chromate Plating] Black Chromate-[S50C] S50C to S70C

Loading...

  1. 1

Basic Information

Type Toothed washer, chrysanthemum shape Type (Application) Spring Washer Type Toothed Washer Internal Teeth Profile

Please check the type/dimensions/specifications of the part TLWI-STCB-M6 in the Toothed Washer, Internal Tooth Profile series.

Product variants

Part Number
TLWI-PB-M6
TLWI-PB-M8
TLWI-PBN-M3
TLWI-STN-M10
TLWI-STN-M12
TLWI-STN-M14
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

₹ 15.55

1 Piece(s) 5 Day(s) or more 10[Phosphor Bronze] C5191R-H-6.41160.6Low Quantity (can be purchased from one)---

₹ 17.36

1 Piece(s) 6 Day(s) or more 10[Phosphor Bronze] C5191R-H-8.41580.8Low Quantity (can be purchased from one)---

₹ 9.99

1 Piece(s) 5 Day(s) or more 10[Phosphor Bronze] C5191R-HNickel Plating3.26.530.45Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating--

₹ 9,204.80

1,800 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Steel] SteelNickel Plating10.518100.9Box/package[Nickel Plating] Nickel Plating-[S50C] S50C to S70C

₹ 7,667.20

1,000 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Steel] SteelNickel Plating12.521121Box/package[Nickel Plating] Nickel Plating-[S50C] S50C to S70C

₹ 12,102.00

1,000 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Steel] SteelNickel Plating14.523141Box/package[Nickel Plating] Nickel Plating-[S50C] S50C to S70C