(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Toothed Washer, Internal Tooth Profile【1-60,000 Pieces Per Package】 (Part Number)

Toothed Washer, Internal Tooth Profile
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Refers to the shape of the teeth applied to the inside of the washer. The teeth embed into the material, helping to keep it from rotating. Rattling and loosening should be prevented by concurrent use of a flat washer, etc.

Part Number
TLWI-STC-M30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

₹ 104.00

1 Piece(s) Available 5 Day(s) or more -[Steel] Steel[Chromate Plating] Chromate Plating3143301.2Low Quantity (can be purchased from one)[Chromate Plating] Chromate Plating-[S50C] S50C to S70C

Loading...

  1. 1

Basic Information

Type Toothed washer, chrysanthemum shape Type (Application) Spring Washer Type Toothed Washer Internal Teeth Profile

Please check the type/dimensions/specifications of the part TLWI-STC-M30 in the Toothed Washer, Internal Tooth Profile series.

Product variants

Part Number
TLWI-PB-M6
TLWI-PB-M8
TLWI-PBN-M3
TLWI-STCB-M12
TLWI-STCB-M4
TLWI-STCB-M6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

₹ 15.55

1 Piece(s) 5 Day(s) or more 10[Phosphor Bronze] C5191R-H-6.41160.6Low Quantity (can be purchased from one)---

₹ 17.36

1 Piece(s) 6 Day(s) or more 10[Phosphor Bronze] C5191R-H-8.41580.8Low Quantity (can be purchased from one)---

₹ 9.99

1 Piece(s) 5 Day(s) or more 10[Phosphor Bronze] C5191R-HNickel Plating3.26.530.45Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating--

₹ 7,717.00

1,000 Pieces Per Package

1 Pack(s) 6 Day(s) or more -[Steel] Steel[Chromate Plating] Black Chromate12.521121Box/package[Chromate Plating] Black Chromate-[S50C] S50C to S70C

₹ 3.99

1 Piece(s) 6 Day(s) or more -[Steel] Steel[Chromate Plating] Black Chromate4.38.540.45Low Quantity (can be purchased from one)[Chromate Plating] Black Chromate-[S50C] S50C to S70C

₹ 11,200.00

7,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more -[Steel] Steel[Chromate Plating] Black Chromate6.41160.6Box/package[Chromate Plating] Black Chromate-[S50C] S50C to S70C