(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plate Lug, Lug Terminal, M2.6【2,000 Pieces Per Package】

Plate Lug, Lug Terminal, M2.6
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,406₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Electronic components can be easily mounted by soldering their wiring to the openings in other components.

Part Number
WTP-BRN-M2.6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 2,406.40

1 Pack(s)

2,000 Pieces Per Package

5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Nickel Plating Nominal of Thread (M) 2.6
Type Tapered Washers Type (Application) Flat Washer Sales Unit Box/package
Thickness t(mm) 0.25 Surface Treatment (Detailed) Nickel Plating

Please check the type/dimensions/specifications of the part WTP-BRN-M2.6 in the Plate Lug, Lug Terminal, M2.6 series.

X
whatsapp-qr whatsapp-icon