(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tapered Washer 5° for Channels【1-230 Pieces Per Package】 (Part Number)

Tapered Washer 5° for Channels
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made by SUNCO. For channel steel. Type: beveled washer.

Part Number
WTPC-STN-M10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel

₹ 313.00

1 Piece(s) Available 5 Day(s) or more 10[Steel] SteelNickel Plating1110Flat Washer2.5Box/package-[Nickel Plating] Nickel Plating[SS400] SS400

Loading...

  1. 1

Basic Information

Type Tapered Washers

Please check the type/dimensions/specifications of the part WTPC-STN-M10 in the Tapered Washer 5° for Channels series.

Product variants

Part Number
WSCA-STP-M10
WSCA-STP-M12
WSCA-STP-M14
WTPC-STN-M12
WTPC-STN-M14
WTPC-STN-M16
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel

₹ 5,530.10

230 Pieces Per Package

1 Pack(s) 5 Day(s) or more -[Steel] SteelParker1110Special Configurations4.5Box/package-Parker[SS400] SS400

₹ 67.95

1 Piece(s) 5 Day(s) or more -[Steel] SteelParker1412Special Configurations4.5Low Quantity (can be purchased from one)-Parker[SS400] SS400

₹ 2,965.30

80 Pieces Per Package

1 Pack(s) 5 Day(s) or more -[Steel] SteelParker15.514Special Configurations6Box/package-Parker[SS400] SS400

₹ 3,307.20

150 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10[Steel] SteelNickel Plating1412Flat Washer2Box/package-[Nickel Plating] Nickel Plating[SS400] SS400

₹ 2,988.00

80 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10[Steel] SteelNickel Plating15.514Flat Washer3Box/package-[Nickel Plating] Nickel Plating[SS400] SS400

₹ 102.70

1 Piece(s) 5 Day(s) or more 10[Steel] SteelNickel Plating17.516Flat Washer3Box/package-[Nickel Plating] Nickel Plating[SS400] SS400