(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Made by SUNCO. For channel steel. Type: beveled washer.
Part Number |
---|
WTPC-ST3W-M33 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,015.33 | 1 Pack(s) | 18 Pieces Per Package | 13 Day(s) or more | 10 | [Steel] Steel | Trivalent Chromate | 34 | 33 | Flat Washer | 2.5 | Box/package | - | [Trivalent Chromate] Trivalent White | [SS400] SS400 |
Loading...
Type | Tapered Washers |
---|
Please check the type/dimensions/specifications of the part WTPC-ST3W-M33 in the Tapered Washer 5° for Channels series.
Part Number |
---|
WSCA-STP-M10 |
WSCA-STP-M12 |
WSCA-STP-M14 |
WTPC-ST3W-M36 |
WTPC-ST3W-M39 |
WTPC-ST3W-M42 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,530.10 | 230 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | - | [Steel] Steel | Parker | 11 | 10 | Special Configurations | 4.5 | Box/package | - | Parker | [SS400] SS400 | ||
₹ 67.95 | 1 Piece(s) | 5 Day(s) or more | - | [Steel] Steel | Parker | 14 | 12 | Special Configurations | 4.5 | Low Quantity (can be purchased from one) | - | Parker | [SS400] SS400 | |||
₹ 2,965.30 | 80 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | - | [Steel] Steel | Parker | 15.5 | 14 | Special Configurations | 6 | Box/package | - | Parker | [SS400] SS400 | ||
₹ 1,550.40 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Steel | Trivalent Chromate | 38 | 36 | Flat Washer | 2 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | [SS400] SS400 | |||
₹ 1,772.81 | 1 Piece(s) | 13 Day(s) or more | 10 | [Steel] Steel | Trivalent Chromate | 42 | 39 | Flat Washer | 3 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | [SS400] SS400 | |||
₹ 1,772.81 | 1 Piece(s) | 13 Day(s) or more | 10 | [Steel] Steel | Trivalent Chromate | 45 | 42 | Flat Washer | 4 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | [SS400] SS400 |