(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tapered Washer 5° for Channels【1-230 Pieces Per Package】 (Part Number)

Tapered Washer 5° for Channels
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made by SUNCO. For channel steel. Type: beveled washer.

Part Number
WTPC-STCB-M10
WTPC-STCG-M10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel

₹ 5,064.00

1 Pack(s)

230 Pieces Per Package

5 Day(s) or more -[Steel] SteelChromate Plating1110Flat Washer2.5Box/package-[Chromate Plating] Black Chromate[SS400] SS400

₹ 4,002.82

1 Pack(s)

230 Pieces Per Package

5 Day(s) or more -[Steel] SteelChromate Plating1110Flat Washer2.5Box/package-[Chromate Plating] Green Chromate[SS400] SS400

Loading...

  1. 1

Basic Information

Type Tapered Washers