(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spring Lock Washer No. 2【1-10,000 Pieces Per Package】 (Part Number)

Spring Lock Washer No. 2

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spring Lock Washer No. 2
  • Spring Lock Washer No. 2
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened. No. 2 is the most widely available type of spring washer.

 
Part Number
WSP2-STCG-M22
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

₹ 6,945.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more -[Steel] SteelChromate Plating22.522Spring Washer5.6Box/package-[Chromate Plating] Green Chromate-[SWRH] SWRH72B

Loading...

  1. 1

Basic Information

Type Spring Washer Type Spring Washers Standard

Please check the type/dimensions/specifications of the part WSP2-STCG-M22 in the Spring Lock Washer No. 2 series.

Product variants

Part Number
WSP2-310S-M6
WSP2-310S-M8
WSP2-316L-M14
WSP2-STCG-M24
WSP2-STCG-M4
WSP2-STCG-M5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

₹ 14.89

1 Piece(s) 5 Day(s) or more 10Stainless Steel-6.16Spring Washer1.5Low Quantity (can be purchased from one)SUS310S---

₹ 33.87

1 Piece(s) 5 Day(s) or more 10Stainless Steel-8.28Spring Washer2Low Quantity (can be purchased from one)SUS310S---

₹ 43.00

1 Piece(s) 5 Day(s) or more 10Stainless Steel-14.214Spring Washer3.5Low Quantity (can be purchased from one)[SUS316] SUS316L---

₹ 6,114.00

80 Pieces Per Package

1 Pack(s) 5 Day(s) or more -[Steel] SteelChromate Plating24.524Spring Washer5.9Box/package-[Chromate Plating] Green Chromate-[SWRH] SWRH72B

₹ 1,318.40

2,000 Pieces Per Package

1 Pack(s) 5 Day(s) or more -[Steel] SteelChromate Plating4.14Spring Washer1Box/package-[Chromate Plating] Green Chromate-[SWRH] SWRH72B

₹ 1,805.60

1,000 Pieces Per Package

1 Pack(s) 5 Day(s) or more -[Steel] SteelChromate Plating5.15Spring Washer1.3Box/package-[Chromate Plating] Green Chromate-[SWRH] SWRH72B
X
whatsapp-qr whatsapp-icon