(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened. No. 2 is the most widely available type of spring washer.
Part Number |
---|
WSP2-STC-M2 |
WSP2-STCB-M2 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,056.00 | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) or more | - | [Steel] Steel | Chromate Plating | 2.1 | 2 | Spring Washer | 0.5 | Box/package | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | ||
₹ 9,273.00 | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) or more | - | [Steel] Steel | Chromate Plating | 2.1 | 2 | Spring Washer | 0.5 | Box/package | - | [Chromate Plating] Black Chromate | - | [SWRH] SWRH72B |
Loading...
Type | Spring Washer | Type Spring Washers | Standard |