(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened. No. 2 is the most widely available type of spring washer.
Part Number |
---|
WSP2-STC-M16 |
WSP2-STCB-M16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17.00 | 100 Piece(s) | 10 Day(s) or more | - | [Steel] Steel | Chromate Plating | 16.2 | 16 | Spring Washer | 4 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH Equivalent | ||
₹ 25.89 | 1 Piece(s) | 6 Day(s) or more | - | [Steel] Steel | Chromate Plating | 16.2 | 16 | Spring Washer | 4 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Black Chromate | - | [SWRH] SWRH72B |
Loading...
Type | Spring Washer | Type Spring Washers | Standard |