(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spring Lock Washer No. 2【1-10,000 Pieces Per Package】 (Part Number)

Spring Lock Washer No. 2

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spring Lock Washer No. 2
  • Spring Lock Washer No. 2
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened. No. 2 is the most widely available type of spring washer.

 
Part Number
WSP2-STCNW-M8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

₹ 5,120.00

1 Pack(s)

1,500 Pieces Per Package

5 Day(s) or more 10[Steel] SteelTrivalent Chromate8.28Spring Washer2Box/package-[Trivalent Chromate] Chrome Plating White-[SWRH] SWRH72B

Loading...

  1. 1

Basic Information

Type Spring Washer Type Spring Washers Standard

Please check the type/dimensions/specifications of the part WSP2-STCNW-M8 in the Spring Lock Washer No. 2 series.

Product variants

Part Number
WSP2-310S-M6
WSP2-310S-M8
WSP2-316L-M14
WSP2-STD-M10
WSP2-STD-M12
WSP2-STD-M14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

₹ 14.89

1 Piece(s) 5 Day(s) or more 10Stainless Steel-6.16Spring Washer1.5Low Quantity (can be purchased from one)SUS310S---

₹ 33.87

1 Piece(s) 5 Day(s) or more 10Stainless Steel-8.28Spring Washer2Low Quantity (can be purchased from one)SUS310S---

₹ 43.00

1 Piece(s) 5 Day(s) or more 10Stainless Steel-14.214Spring Washer3.5Low Quantity (can be purchased from one)[SUS316] SUS316L---

₹ 10.47

1 Piece(s) 5 Day(s) or more -[Steel] SteelDacromet10.210Spring Washer2.5Low Quantity (can be purchased from one)-Dacromet-[SWRH] SWRH72B

₹ 15.00

1 Piece(s) 5 Day(s) or more -[Steel] SteelDacromet12.212Spring Washer3Low Quantity (can be purchased from one)-Dacromet-[SWRH] SWRH72B

₹ 29.00

1 Piece(s) 5 Day(s) or more -[Steel] SteelDacromet14.214Spring Washer3.5Low Quantity (can be purchased from one)-Dacromet-[SWRH] SWRH72B