(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened. No. 2 is the most widely available type of spring washer.
Part Number |
---|
WSP2-ST3B-M12 |
WSP2-ST3W-M12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17.00 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Steel | Trivalent Chromate | 12.2 | 12 | Spring Washer | 3 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | ||
₹ 11.35 | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | Trivalent Chromate | 12.2 | 12 | Spring Washer | 3 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B |
Loading...
Type | Spring Washer | Type Spring Washers | Standard |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy