(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened. No. 2 is the most widely available type of spring washer.
Part Number |
---|
WSP2-STN-M6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5.02 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Steel | Nickel Plating | 6.1 | 6 | Spring Washer | 1.5 | Low Quantity (can be purchased from one) | - | [Nickel Plating] Nickel Plating | - | [SWRH] SWRH72B |
Loading...
Type | Spring Washer | Type Spring Washers | Standard |
---|
Please check the type/dimensions/specifications of the part WSP2-STN-M6 in the Spring Lock Washer No. 2 series.
Part Number |
---|
WSP2-310S-M6 |
WSP2-310S-M8 |
WSP2-316L-M14 |
WSP2-STN-M7 |
WSP2-STN-M8 |
WSP2-STN-W1/2 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14.89 | 1 Piece(s) | 5 Day(s) or more | 10 | Stainless Steel | - | 6.1 | 6 | Spring Washer | 1.5 | Low Quantity (can be purchased from one) | SUS310S | - | - | - | |||
₹ 33.87 | 1 Piece(s) | 5 Day(s) or more | 10 | Stainless Steel | - | 8.2 | 8 | Spring Washer | 2 | Low Quantity (can be purchased from one) | SUS310S | - | - | - | |||
₹ 43.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Stainless Steel | - | 14.2 | 14 | Spring Washer | 3.5 | Low Quantity (can be purchased from one) | [SUS316] SUS316L | - | - | - | |||
₹ 10,948.00 | 2,000 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | [Steel] Steel | Nickel Plating | 7.1 | 7 | Spring Washer | 1.6 | Box/package | - | [Nickel Plating] Nickel Plating | - | [SWRH] SWRH72B | ||
₹ 8.80 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Steel | Nickel Plating | 8.2 | 8 | Spring Washer | 2 | Low Quantity (can be purchased from one) | - | [Nickel Plating] Nickel Plating | - | [SWRH] SWRH72B | |||
₹ 5,137.00 | 400 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | [Steel] Steel | Nickel Plating | 13 | - | Spring Washer | 3.2 | Box/package | - | [Nickel Plating] Nickel Plating | 1/2 | [SWRH] SWRH72B |