(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Hex Socket Head Bolt (Fully/Partially Threaded) [1-500 Pieces Per Package]
It is a screw used for fastening machine components. It has a hex socket in the middle of the head, is fully threaded, and comes in various sizes.
[Feature]
• Thread sizes : M1.4, M1.6, M2, M3 and the biggest is M64
• Thread length shortest/longest: 2.5 and 610 mm.
• Pitches shortest/longest: 0.3 and 4.5 mm.
• Can select between half-thread and full thread
• Material: Steel, Stainless Steel, Aluminum and Titanium
[Application]
Use for fastening machine components and aluminum profile structure.
*Applicable to both full thread and half thread
Unit: mm
Nominal of Thread (M) | Pitch (P) | dk | k | S | |||||
---|---|---|---|---|---|---|---|---|---|
Max. (Standard Dimension)*2 | Max.*2 | Min. | Max. (Standard Dimension) | Min. | Nominal (Standard Dimension) | Max. | Min. | ||
M1.4 | 0.30 | 2.6 | 2.74 | 2.46 | 1.4 | 1.26 | 1.3 | 1.36 | 1.32 |
M1.6 | 0.35 | 3.0 | 3.14 | 2.86 | 1.6 | 1.46 | 1.5 | 1.56 | 1.52 |
M2 | 0.40 | 3.8 | 3.98 | 3.62 | 2.0 | 1.86 | 1.5 | 1.58 | 1.52 |
M2.5 (M2.5) | 0.45 | 4.5 | 4.68 | 4.32 | 2.5 (2.6) | 2.36 (2.46) | 2.0 | 2.08 | 2.02 |
M3 | 0.50 | 5.5 | 5.68 | 5.32 | 3.0 | 2.86 | 2.5 | 2.58 | 2.52 |
M4 | 0.70 | 7.0 | 7.22 | 6.78 | 4.0 | 3.82 | 3.0 | 3.08 | 3.02 |
M5 | 0.80 | 8.5 | 8.72 | 8.28 | 5.0 | 4.82 | 4.0 | 4.095 | 4.02 |
M6 | 1.00 | 10.0 | 10.22 | 9.78 | 6.0 | 5.70 | 5.0 | 5.140 | 5.02 |
M8 | 1.25 | 13.0 | 13.27 | 12.73 | 8.0 | 7.64 | 6.0 | 6.140 | 6.02 |
M10 | 1.50 | 16.0 | 16.27 | 15.73 | 10.0 | 9.64 | 8.0 | 8.175 | 8.025 |
M12 | 1.75 | 18.0 | 18.27 | 17.73 | 12.0 | 11.57 | 10.0 | 10.175 | 10.025 |
(M14) | 2.00 | 21.0 | 21.33 | 20.67 | 14.0 | 13.57 | 12.0 | 12.212 | 12.032 |
M16 | 2.00 | 24.0 | 24.33 | 23.67 | 16.0 | 15.57 | 14.0 | 14.212 | 14.032 |
(M18) | 2.50 | 27.0 | 27.33 | 26.67 | 18.0 | 17.57 | 14.0 | 14.212 | 14.032 |
M20 | 2.50 | 30.0 | 30.33 | 29.67 | 20.0 | 19.48 | 17.0 | 17.230 | 17.050 |
M24 | 3.00 | 36.0 | 36.39 | 35.61 | 24.0 | 23.48 | 19.0 | 19.275 | 19.065 |
M30 | 3.50 | 45.0 | 45.39 | 44.61 | 30.0 | 29.48 | 22.0 | 22.275 | 22.065 |
M36 | 4.00 | 54.0 | 54.46 | 53.54 | 36.0 | 35.38 | 27.0 | 27.275 | 27.065 |
M42 | 4.50 | 63.0 | 63.46 | 62.54 | 42.0 | 41.38 | 32.0 | 32.33 | 32.08 |
Part Number |
---|
CSH-SUS-M20-330 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | SurfaceTreatment | Pitch (mm) | Screw Type | Strength Class (Steel) | Sales Unit | Strength Class (Stainless Steel) | Screw M Diameter | Size (× Notation) (mm) | Size (- Notation) (mm) | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,504.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 20 | 330 | [Stainless Steel] Equivalent to SUS304 | No | 2.5 | Half Thread | 12.9 | Low Quantity (can be purchased from one) | - | - | - | - | - |
Loading...
Basic Shape | Standard (Round) | Mounting Hole Shape | Hex Socket | Additional Shape | Standard |
---|---|---|---|---|---|
Thread Type | Metric coarse | Application | Standard |
Please check the type/dimensions/specifications of the part CSH-SUS-M20-330 in the Hex Socket Head Bolt (Fully/Partially Threaded) [8 Types of Material, 21 Types of Surface Treatment] series.
Part Number |
---|
CSH-310S-M5-12 |
CSH-310S-M5-20 |
CSH-310S-M6-10 |
CSH-SUS-M20-340 |
CSH-SUS-M20-350 |
CSH-SUS-M22-105 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | SurfaceTreatment | Pitch (mm) | Screw Type | Strength Class (Steel) | Sales Unit | Strength Class (Stainless Steel) | Screw M Diameter | Size (× Notation) (mm) | Size (- Notation) (mm) | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 483.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 5 | 12 | [Stainless Steel] SUS310S | No | 0.8 | Complete thread | 12.9 | Low Quantity (can be purchased from one) | - | - | - | - | - | ||
₹ 515.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 5 | 20 | [Stainless Steel] SUS310S | No | 0.8 | Complete thread | 12.9 | Low Quantity (can be purchased from one) | - | - | - | - | - | ||
₹ 475.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 10 | [Stainless Steel] SUS310S | No | 1 | Complete thread | 12.9 | Low Quantity (can be purchased from one) | - | - | - | - | - | ||
₹ 5,696.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 20 | 340 | [Stainless Steel] Equivalent to SUS304 | No | 2.5 | Half Thread | - | Low Quantity (can be purchased from one) | - | - | - | - | - | ||
₹ 5,888.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 20 | 350 | [Stainless Steel] Equivalent to SUS304 | No | 2.5 | Half Thread | - | Low Quantity (can be purchased from one) | A4-70 | - | - | - | - | ||
₹ 1,937.81 | 1 Piece(s) | 5 Day(s) or more | - | 22 | 105 | [Stainless Steel] Equivalent to SUS304 | No | - | Half Thread | - | Low Quantity (can be purchased from one) | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy