(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Socket Head Bolt (Fully/Partially Threaded) [8 Types of Material, 21 Types of Surface Treatment]【1-500 Pieces Per Package】 (Part Number)

Hex Socket Head Bolt (Fully/Partially Threaded) [8 Types of Material, 21 Types of Surface Treatment]

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The supply of this product is unstable, and some products have a long delivery time. Please note in advance.
  • The product images are representative only. See the product standards for details.

Product Description

Hex Socket Head Bolt (Fully/Partially Threaded) [1-500 Pieces Per Package]
It is a screw used for fastening machine components. It has a hex socket in the middle of the head, is fully threaded, and comes in various sizes.
[Feature]
• Thread sizes : M1.4, M1.6, M2, M3 and the biggest is M64
• Thread length shortest/longest: 2.5 and 610 mm.
• Pitches shortest/longest: 0.3 and 4.5 mm.
• Can select between half-thread and full thread
• Material: Steel, Stainless Steel, Aluminum and Titanium
[Application]
Use for fastening machine components and aluminum profile structure.

 

Hexagonal Socket Head Bolt (All Screws/Partial Thread Screw) [8 Types of Materials, 21 Types of Surface Treatment]

Complete Thread

六角穴付ボルト(全ねじ・半ねじ)【1~500個入り、材質7種、表面処理21種】:関連画像

Half Thread

六角穴付ボルト(全ねじ・半ねじ)【1~500個入り、材質7種、表面処理21種】:関連画像

*Applicable to both full thread and half thread

  • Please note that some of the sizes are not handled even if they are listed in the standard table below, and there are sizes that cannot be selected in "Specified specifications/dimensions".

Unit: mm

Nominal of Thread (M)Pitch (P)dkkS
Max.
(Standard Dimension)*2
Max.*2Min.Max.
(Standard Dimension)
Min.Nominal
(Standard Dimension)
Max.Min.
M1.40.302.62.742.461.41.261.31.361.32
M1.60.353.03.142.861.61.461.51.561.52
M20.403.83.983.622.01.861.51.581.52
M2.5
(M2.5)
0.454.54.684.322.5
(2.6)
2.36
(2.46)
2.02.082.02
M30.505.55.685.323.02.862.52.582.52
M40.707.07.226.784.03.823.03.083.02
M50.808.58.728.285.04.824.04.0954.02
M61.0010.010.229.786.05.705.05.1405.02
M81.2513.013.2712.738.07.646.06.1406.02
M101.5016.016.2715.7310.09.648.08.1758.025
M121.7518.018.2717.7312.011.5710.010.17510.025
(M14)2.0021.021.3320.6714.013.5712.012.21212.032
M162.0024.024.3323.6716.015.5714.014.21214.032
(M18)2.5027.027.3326.6718.017.5714.014.21214.032
M202.5030.030.3329.6720.019.4817.017.23017.050
M243.0036.036.3935.6124.023.4819.019.27519.065
M303.5045.045.3944.6130.029.4822.022.27522.065
M364.0054.054.4653.5436.035.3827.027.27527.065
M424.5063.063.4662.5442.041.3832.032.3332.08
  • *1 Maximum diameter without knurl
  • *2 Maximum diameter with knurl
Part Number
CSH-SUSTBS-M6-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Pitch
(mm)
Screw Type Strength Class (Steel) Sales Unit Strength Class (Stainless Steel) Screw M Diameter Size (× Notation)
(mm)
Size (- Notation)
(mm)
Standard Name (Material)

₹ 116.15

1 Piece(s) 5 Day(s) or more 10670[Stainless Steel] Equivalent to SUS304[Black Paint] Black Paint1Half Thread12.9Low Quantity (can be purchased from one)-----

Loading...

  1. 1
 

Basic Information

Basic Shape Standard (Round) Mounting Hole Shape Hex Socket Additional Shape Standard
Thread Type Metric coarse Application Standard

Please check the type/dimensions/specifications of the part CSH-SUSTBS-M6-70 in the Hex Socket Head Bolt (Fully/Partially Threaded) [8 Types of Material, 21 Types of Surface Treatment] series.

Product variants

Part Number
CSH-310S-M5-12
CSH-310S-M5-20
CSH-310S-M6-10
CSH-SUSTBS-M6-75
CSH-SUSTBS-M6-8
CSH-SUSTBS-M6-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Pitch
(mm)
Screw Type Strength Class (Steel) Sales Unit Strength Class (Stainless Steel) Screw M Diameter Size (× Notation)
(mm)
Size (- Notation)
(mm)
Standard Name (Material)

₹ 483.20

1 Piece(s) 5 Day(s) or more 10512[Stainless Steel] SUS310SNo0.8Complete thread12.9Low Quantity (can be purchased from one)-----

₹ 515.20

1 Piece(s) 5 Day(s) or more 10520[Stainless Steel] SUS310SNo0.8Complete thread12.9Low Quantity (can be purchased from one)-----

₹ 475.20

1 Piece(s) 5 Day(s) or more 10610[Stainless Steel] SUS310SNo1Complete thread12.9Low Quantity (can be purchased from one)-----

₹ 131.53

1 Piece(s) 5 Day(s) or more 10675[Stainless Steel] Equivalent to SUS304[Black Paint] Black Paint1Half Thread12.9Low Quantity (can be purchased from one)-----

₹ 34.65

1 Piece(s) 5 Day(s) or more 1068[Stainless Steel] Equivalent to SUS304[Black Paint] Black Paint1Complete thread-Low Quantity (can be purchased from one)-----

₹ 144.78

1 Piece(s) 5 Day(s) or more 10680[Stainless Steel] Equivalent to SUS304[Black Paint] Black Paint1Half Thread12.9Low Quantity (can be purchased from one)-----