(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Strength classification 7T (minimum tensile load 70kgf / mm2) screw.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
₹ 128.82 | 1 Piece(s) | 5 Day(s) or more | 10 | 35 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
₹ 140.53 | 1 Piece(s) | 5 Day(s) or more | 10 | 40 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
₹ 6,182.40 | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) or more | 10 | 45 | [Trivalent Chromate] Trivalent White | Box/package | ||
₹ 5,256.00 | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) or more | 10 | 35 | Black Oxide Coating | Box/package | ||
₹ 4,740.00 | 1 Pack(s) | 75 Pieces Per Package | 5 Day(s) or more | 10 | 40 | Black Oxide Coating | Box/package | ||
₹ 4,928.00 | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) or more | 10 | 45 | Black Oxide Coating | Box/package | ||
₹ 4,464.00 | 1 Pack(s) | 60 Pieces Per Package | 14 Day(s) or more | 10 | 50 | Black Oxide Coating | Box/package | ||
₹ 4,356.00 | 1 Pack(s) | 55 Pieces Per Package | 14 Day(s) or more | 10 | 55 | Black Oxide Coating | Box/package | ||
₹ 4,280.00 | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) or more | 10 | 60 | Black Oxide Coating | Box/package | ||
₹ 4,600.00 | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) or more | 10 | 65 | Black Oxide Coating | Box/package | ||
₹ 5,240.00 | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) or more | 10 | 70 | Black Oxide Coating | Box/package | ||
₹ 5,400.00 | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) or more | 10 | 75 | Black Oxide Coating | Box/package | ||
₹ 5,220.00 | 1 Pack(s) | 45 Pieces Per Package | 14 Day(s) or more | 10 | 80 | Black Oxide Coating | Box/package | ||
₹ 5,056.00 | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) or more | 10 | 90 | Black Oxide Coating | Box/package | ||
₹ 120.78 | 1 Piece(s) | 5 Day(s) or more | - | 35 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | |||
₹ 5,520.00 | 1 Pack(s) | 75 Pieces Per Package | 5 Day(s) or more | - | 40 | [Chromate Plating] Chromate Plating | Box/package | ||
₹ 5,768.00 | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) or more | - | 45 | [Chromate Plating] Chromate Plating | Box/package | ||
₹ 5,145.60 | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) or more | - | 50 | [Chromate Plating] Chromate Plating | Box/package | ||
₹ 5,236.00 | 1 Pack(s) | 55 Pieces Per Package | 14 Day(s) or more | - | 55 | [Chromate Plating] Chromate Plating | Box/package | ||
₹ 5,080.00 | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) or more | - | 60 | [Chromate Plating] Chromate Plating | Box/package | ||
₹ 5,480.00 | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) or more | - | 65 | [Chromate Plating] Chromate Plating | Box/package | ||
₹ 6,160.00 | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) or more | - | 70 | [Chromate Plating] Chromate Plating | Box/package | ||
₹ 6,400.00 | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) or more | - | 75 | [Chromate Plating] Chromate Plating | Box/package | ||
₹ 6,120.00 | 1 Pack(s) | 45 Pieces Per Package | 14 Day(s) or more | - | 80 | [Chromate Plating] Chromate Plating | Box/package | ||
₹ 6,016.00 | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) or more | - | 90 | [Chromate Plating] Chromate Plating | Box/package | ||
₹ 6,336.00 | 1 Pack(s) | 90 Pieces Per Package | 14 Day(s) or more | - | 35 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
₹ 5,640.00 | 1 Pack(s) | 75 Pieces Per Package | 14 Day(s) or more | - | 40 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
₹ 5,768.00 | 1 Pack(s) | 70 Pieces Per Package | 14 Day(s) or more | - | 45 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
₹ 5,232.00 | 1 Pack(s) | 60 Pieces Per Package | 14 Day(s) or more | - | 50 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
₹ 5,236.00 | 1 Pack(s) | 55 Pieces Per Package | 14 Day(s) or more | - | 55 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
₹ 5,080.00 | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) or more | - | 60 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
₹ 5,480.00 | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) or more | - | 65 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
₹ 6,160.00 | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) or more | - | 70 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
₹ 6,400.00 | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) or more | - | 75 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
₹ 6,120.00 | 1 Pack(s) | 45 Pieces Per Package | 14 Day(s) or more | - | 80 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
₹ 6,016.00 | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) or more | - | 90 | [Bright Chrome Plating] Bright Chromate Plating | Box/package |
Loading...
Nominal of Thread (M) | 12 | Detailed Shape | Small Diameter | Mounting Hole Shape | No |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric fine | Additional Shape | Standard |
Application | High Strength | Strength Class (Steel) | 8.8 | Thread Length(mm) | 30 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy