(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
This is a high-strength product using chrome molybdenum steel.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Screw Type | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
₹ 23.55 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 10 | Complete thread | Low Quantity (can be purchased from one) | ||
₹ 23.47 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 12 | Complete thread | Low Quantity (can be purchased from one) | ||
₹ 24.47 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 15 | Complete thread | Low Quantity (can be purchased from one) | ||
₹ 24.47 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 16 | Complete thread | Low Quantity (can be purchased from one) | ||
₹ 18.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 18 | Complete thread | Low Quantity (can be purchased from one) | ||
₹ 26.60 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 20 | Complete thread | Low Quantity (can be purchased from one) | ||
₹ 27.55 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 25 | Complete thread | Low Quantity (can be purchased from one) | ||
₹ 33.53 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 35 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 36.58 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 40 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 40.76 | 1 Piece(s) | 7 Day(s) or more | 10 | 6 | 50 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 39.20 | 1 Piece(s) | 7 Day(s) or more | 10 | 8 | 12 | Complete thread | Low Quantity (can be purchased from one) | ||
₹ 31.31 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 15 | Complete thread | Low Quantity (can be purchased from one) | ||
₹ 29.85 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 18 | Complete thread | Low Quantity (can be purchased from one) | ||
₹ 52.40 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 45 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 61.96 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 60 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 65.75 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 65 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 77.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 75 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 81.07 | 1 Piece(s) | 7 Day(s) or more | 10 | 8 | 85 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 86.67 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 95 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 107.71 | 1 Piece(s) | 7 Day(s) or more | 10 | 8 | 100 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 100.04 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 105 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 135.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 110 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 115.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 115 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 141.29 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 120 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 132.73 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 125 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 38.78 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 15 | Complete thread | Low Quantity (can be purchased from one) | ||
₹ 38.78 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 16 | Complete thread | Low Quantity (can be purchased from one) | ||
₹ 39.49 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 18 | Complete thread | Low Quantity (can be purchased from one) | ||
₹ 59.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 35 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 73.31 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 50 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 96.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | 55 | Half Thread | Low Quantity (can be purchased from one) | |
₹ 98.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 70 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 100.71 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 75 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 107.69 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 80 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 84.84 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 85 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 91.02 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 95 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 139.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 105 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 206.00 | 1 Piece(s) | Available | 5 Day(s) or more | 10 | 10 | 110 | Half Thread | Low Quantity (can be purchased from one) | |
₹ 201.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 120 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 158.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 125 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 196.09 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 130 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 259.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 150 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 280.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 160 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 287.65 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 170 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 357.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 180 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 395.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 190 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 385.31 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 200 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 469.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 210 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 508.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 220 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 559.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 230 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 437.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 240 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 469.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 250 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 65.11 | 1 Piece(s) | 7 Day(s) or more | 10 | 12 | 20 | Complete thread | Low Quantity (can be purchased from one) | ||
₹ 95.65 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | 45 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 107.65 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | 55 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 125.85 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | 70 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 132.82 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | 75 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 137.89 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | 80 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 112.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | 85 | Half Thread | Low Quantity (can be purchased from one) | ||
₹ 168.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | 90 | Half Thread | Low Quantity (can be purchased from one) |
Part Number |
---|
Loading...
Detailed Shape | Standard | Material | SCM | Surface Treatment | Black Oxide Coating |
---|---|---|---|---|---|
Thread Type | Metric coarse | Additional Shape | Standard | Application | High Strength |
Strength Class (Steel) | 12.9 |