(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hex Bolt, Steel, Fully-Threaded, Standard Plating【1-500 Pieces Per Package】 (Part Number)

Hex Bolt, Steel, Fully-Threaded, Standard Plating

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Since the film thickness of hot zinc plating is very thick, please select products with the same surface treatment on the other side.
  • This product image is a representative image. For details, see the product standard.
    * "Other special treatment" of surface treatment has the following specifications.
    3W-ZEC: ZEC Coat-Trivalent Base White
    3B-ZEC: ZEC Coat-Trivalent Base Black

Product Description

Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, including sizes and surface treatments.
[Standard Plating]
Electroless nickel plating / chrome plating / nickel plating / trivalent white / bright chromate plating

Part Number
HXNH-310S-M10-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Screw Type Material Surface Treatment Sales Unit Screw M Diameter Size (X Notation)
(mm)
Size (- Notation)
(mm)
Standard Name (Material)

₹ 824.00

1 Piece(s) 5 Day(s) or more 1010801.5Partially Threaded[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)----

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Thread Type Metric coarse
Additional Shape Standard Application Standard

Please check the type/dimensions/specifications of the part HXNH-310S-M10-80 in the Hex Bolt, Steel, Fully-Threaded, Standard Plating series.

Product variants

Part Number
HXN-STU-M8-14
HXNH-310S-M10-100
HXNH-310S-M10-110
HXNH-310S-M10-85
HXNH-310S-M10-90
HXNH-310S-M10-95
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Screw Type Material Surface Treatment Sales Unit Screw M Diameter Size (X Notation)
(mm)
Size (- Notation)
(mm)
Standard Name (Material)

₹ 24.00

1 Piece(s) 6 Day(s) or more ----Complete thread[Steel] Tool Steel[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)M8M8X14M8-14Steel

₹ 1,013.60

1 Piece(s) 5 Day(s) or more 10101001.5Partially Threaded[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)----

₹ 1,140.80

1 Piece(s) 5 Day(s) or more 10101101.5Partially Threaded[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)----

₹ 855.20

1 Piece(s) 5 Day(s) or more 1010851.5Partially Threaded[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)----

₹ 855.20

1 Piece(s) 5 Day(s) or more 1010901.5Partially Threaded[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)----

₹ 887.20

1 Piece(s) 5 Day(s) or more 1010951.5Partially Threaded[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)----