(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, including sizes and surface treatments.
[Standard Plating]
Electroless nickel plating / chrome plating / nickel plating / trivalent white / bright chromate plating
Part Number |
---|
HXNH-SUS-M16-140 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw Type | Material | Surface Treatment | Sales Unit | Screw M Diameter | Size (X Notation) (mm) | Size (- Notation) (mm) | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 446.40 | 1 Piece(s) | 5 Day(s) or more | - | 16 | 140 | 2 | Partially Threaded | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | - |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | No | Thread Type | Metric coarse |
---|---|---|---|---|---|
Additional Shape | Standard | Application | Standard |
Please check the type/dimensions/specifications of the part HXNH-SUS-M16-140 in the Hex Bolt, Steel, Fully-Threaded, Standard Plating series.
Part Number |
---|
HXN-STU-M8-14 |
HXNH-310S-M10-100 |
HXNH-310S-M10-110 |
HXNH-SUS-M16-145 |
HXNH-SUS-M16-150 |
HXNH-SUS-M16-155 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw Type | Material | Surface Treatment | Sales Unit | Screw M Diameter | Size (X Notation) (mm) | Size (- Notation) (mm) | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 24.00 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | Complete thread | [Steel] Tool Steel | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | M8 | M8X14 | M8-14 | Steel | ||
₹ 1,013.60 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 100 | 1.5 | Partially Threaded | [Stainless Steel] SUS310S | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | - | ||
₹ 1,140.80 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 110 | 1.5 | Partially Threaded | [Stainless Steel] SUS310S | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | - | ||
₹ 542.33 | 1 Piece(s) | 5 Day(s) or more | 10 | 16 | 145 | - | Partially Threaded | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | - | ||
₹ 556.35 | 1 Piece(s) | 5 Day(s) or more | 10 | 16 | 150 | - | Partially Threaded | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | - | ||
₹ 969.60 | 1 Piece(s) | 5 Day(s) or more | 10 | 16 | 155 | - | Partially Threaded | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy