(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hex Bolt, Steel, Fully-Threaded, Standard Plating【1-500 Pieces Per Package】 (Part Number)

Hex Bolt, Steel, Fully-Threaded, Standard Plating
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
      12₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Since the film thickness of hot zinc plating is very thick, please select products with the same surface treatment on the other side.
  • This product image is a representative image. For details, see the product standard.
    * "Other special treatment" of surface treatment has the following specifications.
    3W-ZEC: ZEC Coat-Trivalent Base White
    3B-ZEC: ZEC Coat-Trivalent Base Black

Product Description

Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, including sizes and surface treatments.
[Standard Plating]
Electroless nickel plating / chrome plating / nickel plating / trivalent white / bright chromate plating

Part Number
HXNH-316L-M10-115
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Screw Type Material Surface Treatment Sales Unit Screw M Diameter Size (X Notation)
(mm)
Size (- Notation)
(mm)
Standard Name (Material)

₹ 486.47

1 Piece(s) 5 Day(s) or more 10101151.5Partially Threaded[Stainless Steel] SUS316L[Not Provided] NoLow Quantity (can be purchased from one)----

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Thread Type Metric coarse
Additional Shape Standard Application Standard

Please check the type/dimensions/specifications of the part HXNH-316L-M10-115 in the Hex Bolt, Steel, Fully-Threaded, Standard Plating series.

Product variants

Part Number
HXN-STU-M8-14
HXNH-310S-M10-100
HXNH-310S-M10-110
HXNH-316L-M10-120
HXNH-316L-M10-125
HXNH-316L-M10-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Screw Type Material Surface Treatment Sales Unit Screw M Diameter Size (X Notation)
(mm)
Size (- Notation)
(mm)
Standard Name (Material)

₹ 24.00

1 Piece(s) 6 Day(s) or more ----Complete thread[Steel] Tool Steel[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)M8M8X14M8-14Steel

₹ 1,013.60

1 Piece(s) 5 Day(s) or more 10101001.5Partially Threaded[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)----

₹ 1,140.80

1 Piece(s) 5 Day(s) or more 10101101.5Partially Threaded[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)----

₹ 534.44

1 Piece(s) 5 Day(s) or more 10101201.5Partially Threaded[Stainless Steel] SUS316L[Not Provided] NoLow Quantity (can be purchased from one)----

₹ 545.69

1 Piece(s) 5 Day(s) or more 10101251.5Partially Threaded[Stainless Steel] SUS316L[Not Provided] NoLow Quantity (can be purchased from one)----

₹ 556.15

1 Piece(s) 5 Day(s) or more 10101301.5Partially Threaded[Stainless Steel] SUS316L[Not Provided] NoLow Quantity (can be purchased from one)----