(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded【1-5,000 Pieces Per Package】 (Part Number)

Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
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
      6₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Since the film thickness of hot zinc plating is very thick, please select products with the same surface treatment on the other side.
  • This product image is a representative image. For details, see the product standard.
    * "Other special treatment" of surface treatment has the following specifications.
    3W-ZEC: ZEC Coat-Trivalent Base White
    3B-ZEC: ZEC Coat-Trivalent Base Black

Product Description

Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, including sizes and surface treatments.
[Material / Surface Treatment]
Stainless steel, without surface treatment

Part Number
HXN-316L-M18-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit Screw M Diameter Size (X Notation)
(mm)
Size (- Notation)
(mm)

₹ 988.00

1 Piece(s) 5 Day(s) or more 1018702.5[Stainless Steel] SUS316L[Not Provided] NoLow Quantity (can be purchased from one)---

Loading...

  1. 1
 

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Thread Type Metric coarse Additional Shape Standard Application Standard

Please check the type/dimensions/specifications of the part HXN-316L-M18-70 in the Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded series.

Product variants

Part Number
HXN-310S-M10-30
HXN-310S-M10-35
HXN-310S-M10-40
HXN-316L-M18-80
HXN-316L-M18-90
HXN-316L-M20-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit Screw M Diameter Size (X Notation)
(mm)
Size (- Notation)
(mm)

₹ 380.00

1 Piece(s) 5 Day(s) or more 1010301.5[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)---

₹ 396.80

1 Piece(s) 5 Day(s) or more 1010351.5[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)---

₹ 507.20

1 Piece(s) 5 Day(s) or more 1010401.5[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)---

₹ 1,088.80

1 Piece(s) 5 Day(s) or more 1018802.5[Stainless Steel] SUS316L[Not Provided] NoLow Quantity (can be purchased from one)---

₹ 1,181.60

1 Piece(s) 5 Day(s) or more 1018902.5[Stainless Steel] SUS316L[Not Provided] NoLow Quantity (can be purchased from one)---

₹ 1,753.00

1 Piece(s) 5 Day(s) or more 10201002.5[Stainless Steel] SUS316L[Not Provided] NoLow Quantity (can be purchased from one)---