(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, including sizes and surface treatments.
[Material / Surface Treatment]
Stainless steel, without surface treatment
Part Number |
---|
HXN-316L-M6-14 |
HXN-SUS-M6-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit | Screw M Diameter | Size (X Notation) (mm) | Size (- Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 41.16 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 14 | 1 | [Stainless Steel] SUS316L | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | ||
₹ 21.99 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 14 | 1 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - |
Loading...
Screw Type | Complete thread | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Thread Type | Metric coarse | Additional Shape | Standard | Application | Standard |