(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, including sizes and surface treatments.
[Material / Surface Treatment]
Stainless steel, without surface treatment
Part Number |
---|
HXN-SUS-M8-240 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit | Screw M Diameter | Size (X Notation) (mm) | Size (- Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 618.40 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 240 | 1.25 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - |
Loading...
Screw Type | Complete thread | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Thread Type | Metric coarse | Additional Shape | Standard | Application | Standard |
Please check the type/dimensions/specifications of the part HXN-SUS-M8-240 in the Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded series.
Part Number |
---|
HXN-310S-M10-30 |
HXN-310S-M10-35 |
HXN-310S-M10-40 |
HXN-SUS-M8-25 |
HXN-SUS-M8-250 |
HXN-SUS-M8-28 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit | Screw M Diameter | Size (X Notation) (mm) | Size (- Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 380.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 30 | 1.5 | [Stainless Steel] SUS310S | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | ||
₹ 396.80 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 35 | 1.5 | [Stainless Steel] SUS310S | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | ||
₹ 507.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 40 | 1.5 | [Stainless Steel] SUS310S | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | ||
₹ 46.35 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 25 | 1.25 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | ||
₹ 629.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 250 | 1.25 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | ||
₹ 48.22 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 28 | 1.25 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy