(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304 SUS316L SUS430 Titanium Brass
[Surface treatment]None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German, brown plating, black paint with matte black head paint, black paint with black head paint, black paint with white head paint, temper color, dark temper color
Part Number |
---|
CSPBD-SUSSP1-M5-14 |
CSPBD-SUSSP2-M5-14 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape | Strength Class (Steel) | Strength Class (Stainless Steel) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,000.00 | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) or more | 10 | 5 | 14 | [Tempered Color] Temper color | [Stainless Steel] Equivalent to SUS304 | 0.8 | Box/package | Standard | - | A2-50 | ||
₹ 4,000.00 | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) or more | 10 | 5 | 14 | [Tempered Color] Temper color (dark) | [Stainless Steel] Equivalent to SUS304 | 0.8 | Box/package | Standard | - | A2-50 |
Loading...
Mounting Hole Shape | Phillips | Detailed Shape | Bind | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Rough head | Application | Standard |
Screw Type | Complete thread |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy