(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cross Recessed Truss Screw【1-10,000 Pieces Per Package】 (Part Number)

Cross Recessed Truss Screw
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] SWCH equivalent, stainless steel SUS304 equivalent, SUS316L, SUS430, titanium, brass
[Specifications] None, non-chrome, non-chrome (zinc plating), chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating, green chromate, black chromate, nickel plating, nickel plating, black nickel, chrome plating, parkerized, dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating/CU plating, German/brown plating, tin cobalt, anti-loosening agent nickel+anti-loosening agent (ALOK), bright chromate plating+anti-loosening agent (ALOK), trivalent black+anti-loosening agent (ALOK), trivalent white+anti-loosening agent (ALOK)

Part Number
CSPTRT-SUSGJB-M5-55
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape Strength Class (Steel) Strength Class (Stainless Steel)

₹ 33.60

1 Piece(s) 5 Day(s) or more 10555[Copper Plating] German Brown plating[Stainless Steel] Equivalent to SUS3040.8Low Quantity (can be purchased from one)Standard-A2-50

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Detailed Shape Truss Thread Type Metric coarse
Basic Shape Standard (Round) Tip Shape Flat End Application Standard
Screw Type Complete thread

Please check the type/dimensions/specifications of the part CSPTRT-SUSGJB-M5-55 in the Cross Recessed Truss Screw series.

Product variants

Part Number
CSPTRT-316L-M3-25
CSPTRT-316L-M3-5
CSPTRT-316L-M3-6
CSPTRT-SUSGJB-M5-6
CSPTRT-SUSGJB-M5-60
CSPTRT-SUSGJB-M5-65
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape Strength Class (Steel) Strength Class (Stainless Steel)

₹ 14.00

1 Piece(s)Available 5 Day(s) or more 10325[Not Provided] No[Stainless Steel] SUS316L0.5Low Quantity (can be purchased from one)Standard--

₹ 11.87

1 Piece(s) 5 Day(s) or more 1035[Not Provided] No[Stainless Steel] SUS316L0.5Low Quantity (can be purchased from one)Standard--

₹ 10.38

1 Piece(s) 5 Day(s) or more 1036[Not Provided] No[Stainless Steel] SUS316L0.5Low Quantity (can be purchased from one)Standard--

₹ 3,200.00

500 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1056[Copper Plating] German Brown plating[Stainless Steel] Equivalent to SUS3040.8Box/packageStandard-A2-50

₹ 2,320.00

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10560[Copper Plating] German Brown plating[Stainless Steel] Equivalent to SUS3040.8Box/packageStandard-A2-50

₹ 2,640.00

100 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10565[Copper Plating] German Brown plating[Stainless Steel] Equivalent to SUS3040.8Box/packageStandard-A2-50
X
whatsapp-qr whatsapp-icon