(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304, SUS316L, SUS430, Titanium Brass
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, Hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, black chrome, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German brown plating, tin cobalt, nickel with loosening-prevention agent + ALOK loosening-prevention agent, bright chromate plating + ALOK loosening-prevention agent, trivalent black + ALOK loosening prevention agent
Part Number |
---|
CSPCSZ-SUSTBS-M4-28 |
CSPCSZ-SUSTHB-M4-28 |
CSPCSZ-SUSTHBT-M4-28 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,600.00 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) or more | 10 | 4 | 28 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.7 | Box/package | Standard | ||
₹ 3,200.00 | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) or more | 10 | 4 | 28 | [Black Painted] Head Paint (Black) | [Stainless Steel] Equivalent to SUS304 | 0.7 | Box/package | Standard | ||
₹ 3,200.00 | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) or more | 10 | 4 | 28 | [Black Painted] Head Paint (Matt Black) | [Stainless Steel] Equivalent to SUS304 | 0.7 | Box/package | Standard |
Loading...
Mounting Hole Shape | Phillips | Detailed Shape | Disc | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Flat End | Application | Standard |
Screw Type | Complete thread |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy