(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304, SUS316L, SUS430, Titanium Brass
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, Hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, black chrome, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German brown plating, tin cobalt, nickel with loosening-prevention agent + ALOK loosening-prevention agent, bright chromate plating + ALOK loosening-prevention agent, trivalent black + ALOK loosening prevention agent
Part Number |
---|
CSPCSZ-SUSTHW-M5-45 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,504.00 | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) or more | 10 | 5 | 45 | [White Paint] Head Paint (White) | [Stainless Steel] Equivalent to SUS304 | 0.8 | Low Quantity (can be purchased from one) | Standard |
Loading...
Mounting Hole Shape | Phillips | Detailed Shape | Disc | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Flat End | Application | Standard |
Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part CSPCSZ-SUSTHW-M5-45 in the Phillips Flat Head Screw series.
Part Number |
---|
CSPCSZ-316L-M2-6 |
CSPCSZ-316L-M2-8 |
CSPCSZ-316L-M2.6-10 |
CSPCSZ-SUSTHW-M5-50 |
CSPCSZ-SUSTHW-M5-6 |
CSPCSZ-SUSTHW-M5-8 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8.01 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 | 6 | [Not Provided] No | [Stainless Steel] SUS316L | 0.4 | Low Quantity (can be purchased from one) | Standard | |||
₹ 7.96 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 | 8 | [Not Provided] No | [Stainless Steel] SUS316L | 0.4 | Low Quantity (can be purchased from one) | Standard | |||
₹ 10.29 | 1 Piece(s) | 5 Day(s) or more | 10 | 2.6 | 10 | [Not Provided] No | [Stainless Steel] SUS316L | 0.45 | Low Quantity (can be purchased from one) | Standard | |||
₹ 1,428.80 | 100 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | 5 | 50 | [White Paint] Head Paint (White) | [Stainless Steel] Equivalent to SUS304 | 0.8 | Low Quantity (can be purchased from one) | Standard | ||
₹ 7,020.80 | 1,000 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | 5 | 6 | [White Paint] Head Paint (White) | [Stainless Steel] Equivalent to SUS304 | 0.8 | Low Quantity (can be purchased from one) | Standard | ||
₹ 5,139.20 | 1,000 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 5 | 8 | [White Paint] Head Paint (White) | [Stainless Steel] Equivalent to SUS304 | 0.8 | Low Quantity (can be purchased from one) | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy