(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Phillips Flat Head Screw【1-15,000 Pieces Per Package】 (Part Number)

Phillips Flat Head Screw
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304, SUS316L, SUS430, Titanium Brass
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, Hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, black chrome, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German brown plating, tin cobalt, nickel with loosening-prevention agent + ALOK loosening-prevention agent, bright chromate plating + ALOK loosening-prevention agent, trivalent black + ALOK loosening prevention agent

Part Number
CSPCSZ-SUSTHW-M4-18
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape

₹ 2,000.00

1 Pack(s)

500 Pieces Per Package

14 Day(s) or more 10418[White Paint] Head Paint (White)[Stainless Steel] Equivalent to SUS3040.7Box/packageStandard

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Phillips Detailed Shape Disc Thread Type Metric coarse
Basic Shape Standard (Round) Tip Shape Flat End Application Standard
Screw Type Complete thread

Please check the type/dimensions/specifications of the part CSPCSZ-SUSTHW-M4-18 in the Phillips Flat Head Screw series.

Product variants

Part Number
CSPCSZ-316L-M2-6
CSPCSZ-316L-M2-8
CSPCSZ-316L-M2.6-10
CSPCSZ-SUSTHW-M4-20
CSPCSZ-SUSTHW-M4-22
CSPCSZ-SUSTHW-M4-25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape

₹ 8.01

1 Piece(s) 5 Day(s) or more 1026[Not Provided] No[Stainless Steel] SUS316L0.4Low Quantity (can be purchased from one)Standard

₹ 7.96

1 Piece(s) 5 Day(s) or more 1028[Not Provided] No[Stainless Steel] SUS316L0.4Low Quantity (can be purchased from one)Standard

₹ 10.29

1 Piece(s) 5 Day(s) or more 102.610[Not Provided] No[Stainless Steel] SUS316L0.45Low Quantity (can be purchased from one)Standard

₹ 10.98

1 Piece(s) 5 Day(s) or more 10420[White Paint] Head Paint (White)[Stainless Steel] Equivalent to SUS3040.7Low Quantity (can be purchased from one)Standard

₹ 2,400.00

500 Pieces Per Package

1 Pack(s) 14 Day(s) or more 10422[White Paint] Head Paint (White)[Stainless Steel] Equivalent to SUS3040.7Box/packageStandard

₹ 2,400.00

500 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10425[White Paint] Head Paint (White)[Stainless Steel] Equivalent to SUS3040.7Box/packageStandard