(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cross Recessed Pan Head Machine Screw【1-15,000 Pieces Per Package】 (Part Number)

Cross Recessed Pan Head Machine Screw
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Equivalent to SWCH, equivalent to stainless steel SUS304, SUS316L, SUS430, titanium, brass, Inconel
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating green chromate coating, stainless steel plating, copper plating, CU plating, brown bronze plating, brass plating, tin cobalt, loosening prevention agent nickel + loosening prevention agent (ALOK), bright chromate plating + loosening prevention agent (ALOK), trivalent black + loosening prevention agent (ALOK), trivalent white + loosening prevention agent (ALOK), loosening prevention agent (ALOK), black paint head coating (black matte), head coating (black), black paint, head coating (white).

Part Number
CSPPN-SUSTHW-M6-30
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape Screw Type

₹ 2,780.80

1 Pack(s)

200 Pieces Per Package

14 Day(s) or more 10630[White Paint] Head Paint (White)[Stainless Steel] Equivalent to SUS3041Box/packageStandardComplete thread

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Detailed Shape Pan Thread Type Metric coarse
Basic Shape Standard (Round) Tip Shape Flat End Application Standard

Please check the type/dimensions/specifications of the part CSPPN-SUSTHW-M6-30 in the Cross Recessed Pan Head Machine Screw series.

Product variants

Part Number
CSPPN-316L-M2-8
CSPPN-316L-M2.6-10
CSPPN-316L-M2.6-12
CSPPN-SUSTHW-M6-6
CSPPN-SUSTHW-M6-8
CSPPN-TI-M2-10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape Screw Type

₹ 9.29

1 Piece(s) 5 Day(s) or more 1028[Not Provided] No[Stainless Steel] SUS316L0.4Low Quantity (can be purchased from one)StandardComplete thread

₹ 9.76

1 Piece(s) 5 Day(s) or more 102.610[Not Provided] No[Stainless Steel] SUS316L0.45Low Quantity (can be purchased from one)StandardComplete thread

₹ 11.49

1 Piece(s) 5 Day(s) or more 102.612[Not Provided] No[Stainless Steel] SUS316L0.45Low Quantity (can be purchased from one)StandardComplete thread

₹ 4,584.80

500 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1066[White Paint] Head Paint (White)[Stainless Steel] Equivalent to SUS3041Box/packageStandardComplete thread

₹ 4,042.40

500 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1068[White Paint] Head Paint (White)[Stainless Steel] Equivalent to SUS3041Box/packageStandardComplete thread

₹ 52.00

1 Piece(s) 5 Day(s) or more 10210[Not Provided] No[Titanium] Titanium0.4Low Quantity (can be purchased from one)StandardComplete thread