(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, equivalent to stainless steel SUS304, SUS316L, SUS430, titanium, brass, Inconel
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating green chromate coating, stainless steel plating, copper plating, CU plating, brown bronze plating, brass plating, tin cobalt, loosening prevention agent nickel + loosening prevention agent (ALOK), bright chromate plating + loosening prevention agent (ALOK), trivalent black + loosening prevention agent (ALOK), trivalent white + loosening prevention agent (ALOK), loosening prevention agent (ALOK), black paint head coating (black matte), head coating (black), black paint, head coating (white).
Part Number |
---|
CSPPN-SUSTBS-M2.3-22 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,384.00 | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) or more | 10 | 2.3 | 22 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | Complete thread |
Loading...
Mounting Hole Shape | Phillips | Detailed Shape | Pan | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Flat End | Application | Standard |
Please check the type/dimensions/specifications of the part CSPPN-SUSTBS-M2.3-22 in the Cross Recessed Pan Head Machine Screw series.
Part Number |
---|
CSPPN-316L-M2-8 |
CSPPN-316L-M2.6-10 |
CSPPN-316L-M2.6-12 |
CSPPN-SUSTBS-M2.3-25 |
CSPPN-SUSTBS-M2.3-3 |
CSPPN-SUSTBS-M2.3-30 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9.29 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 | 8 | [Not Provided] No | [Stainless Steel] SUS316L | 0.4 | Low Quantity (can be purchased from one) | Standard | Complete thread | |||
₹ 9.76 | 1 Piece(s) | 5 Day(s) or more | 10 | 2.6 | 10 | [Not Provided] No | [Stainless Steel] SUS316L | 0.45 | Low Quantity (can be purchased from one) | Standard | Complete thread | |||
₹ 11.49 | 1 Piece(s) | 5 Day(s) or more | 10 | 2.6 | 12 | [Not Provided] No | [Stainless Steel] SUS316L | 0.45 | Low Quantity (can be purchased from one) | Standard | Complete thread | |||
₹ 5,192.00 | 1,000 Pieces Per Package | 1 Pack(s) | 13 Day(s) or more | 10 | 2.3 | 25 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | Complete thread | ||
₹ 27,363.20 | 10,000 Pieces Per Package | 1 Pack(s) | 13 Day(s) or more | 10 | 2.3 | 3 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | Complete thread | ||
₹ 5,896.80 | 1,000 Pieces Per Package | 1 Pack(s) | 13 Day(s) or more | 10 | 2.3 | 30 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | Complete thread |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy