(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Cross Recessed Raised Countersunk Head Tapping Screws, 2 Models Grooved B-1 Shape【1-2,500 Pieces Per Package】

Cross Recessed Raised Countersunk Head Tapping Screws, 2 Models Grooved B-1 Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tip is cut by 1/4, the cut portion acting like a blade to trim the target material.

Part Number
CSPRDS2M-ST3B-TP2.6-12
CSPRDS2M-ST3B-TP3-10
CSPRDS2M-ST3W-TP2.6-12
CSPRDS2M-STU-TP4-20
CSPRDS2M-SUSTBS-TP4-14
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

₹ 5,472.00

1 Pack(s)

2,500 Pieces Per Package

5 Day(s) or more 102.612[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

₹ 3,456.00

1 Pack(s)

2,000 Pieces Per Package

5 Day(s) or more 10310[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

₹ 4,592.00

1 Pack(s)

2,500 Pieces Per Package

5 Day(s) or more 102.612[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteBox/package

₹ 2,108.00

1 Pack(s)

900 Pieces Per Package

5 Day(s) or more -420[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingBox/package

₹ 12.69

1 Piece(s) 5 Day(s) or more 10414[Stainless Steel] Equivalent to SUS304[Black Paint] Black PaintLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Round countersunk Mounting Hole Shape Phillips
Basic Shape Standard (Round) Tip Shape Other special shapes Additional Shape Standard
Application Standard
X
whatsapp-qr whatsapp-icon