(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A spring and small flat washer are embedded in the pan head screw with a shape that prevents them from falling off.
Part Number |
---|
CSPPNZP-STTAL3W-M3.5-18 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,200.00 | 1 Pack(s) | 1,000 Pieces Per Package | 24 Day(s) or more | 10 | 3.5 | 18 | 0.6 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK) | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
Please check the type/dimensions/specifications of the part CSPPNZP-STTAL3W-M3.5-18 in the Cross-Head Pan Head Machine Screw P = 4 (Spring Lock Washer + JIS Small Captive Washer) series.
Part Number |
---|
CSPPNZP-BR-M2.6-6 |
CSPPNZP-BR-M3-10 |
CSPPNZP-BR-M3-14 |
CSPPNZP-STTAL3W-M3.5-20 |
CSPPNZP-STTAL3W-M3.5-25 |
CSPPNZP-STTAL3W-M3.5-7 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,640.00 | 3,500 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 2.6 | 6 | 0.45 | Brass | - | Washer Included | Box/package | ||
₹ 10.78 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 | 10 | 0.5 | Brass | - | - | Low Quantity (can be purchased from one) | |||
₹ 6,508.80 | 1,500 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 3 | 14 | 0.5 | Brass | - | Washer Included | Box/package | ||
₹ 11,200.00 | 1,000 Pieces Per Package | 1 Pack(s) | 24 Day(s) or more | 10 | 3.5 | 20 | 0.6 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK) | Washer Included | Box/package | ||
₹ 8,400.00 | 700 Pieces Per Package | 1 Pack(s) | 24 Day(s) or more | 10 | 3.5 | 25 | 0.6 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK) | Washer Included | Box/package | ||
₹ 20,800.00 | 2,000 Pieces Per Package | 1 Pack(s) | 24 Day(s) or more | 10 | 3.5 | 7 | 0.6 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK) | Washer Included | Box/package |