(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A spring and small flat washer are embedded in the pan head screw with a shape that prevents them from falling off.
Part Number |
---|
CSPPNZP-STTALN-M2-9 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 30,800.00 | 1 Pack(s) | 3,500 Pieces Per Package | 24 Day(s) or more | 10 | 2 | 9 | 0.4 | [Steel] SWCH Equivalent | [Locking Agent Coating] Nickel+Locking Agent Coating (Alok) | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
Please check the type/dimensions/specifications of the part CSPPNZP-STTALN-M2-9 in the Cross-Head Pan Head Machine Screw P = 4 (Spring Lock Washer + JIS Small Captive Washer) series.
Part Number |
---|
CSPPNZP-BR-M2.6-6 |
CSPPNZP-BR-M3-10 |
CSPPNZP-BR-M3-14 |
CSPPNZP-STTALN-M2.6-10 |
CSPPNZP-STTALN-M2.6-12 |
CSPPNZP-STTALN-M2.6-14 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,640.00 | 3,500 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 2.6 | 6 | 0.45 | Brass | - | Washer Included | Box/package | ||
₹ 10.78 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 | 10 | 0.5 | Brass | - | - | Low Quantity (can be purchased from one) | |||
₹ 6,508.80 | 1,500 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 3 | 14 | 0.5 | Brass | - | Washer Included | Box/package | ||
₹ 17,600.00 | 2,000 Pieces Per Package | 1 Pack(s) | 24 Day(s) or more | 10 | 2.6 | 10 | 0.45 | [Steel] SWCH Equivalent | [Locking Agent Coating] Nickel+Locking Agent Coating (Alok) | Washer Included | Box/package | ||
₹ 15,840.00 | 1,800 Pieces Per Package | 1 Pack(s) | 24 Day(s) or more | 10 | 2.6 | 12 | 0.45 | [Steel] SWCH Equivalent | [Locking Agent Coating] Nickel+Locking Agent Coating (Alok) | Washer Included | Box/package | ||
₹ 14,400.00 | 1,500 Pieces Per Package | 1 Pack(s) | 24 Day(s) or more | 10 | 2.6 | 14 | 0.45 | [Steel] SWCH Equivalent | [Locking Agent Coating] Nickel+Locking Agent Coating (Alok) | Washer Included | Box/package |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy